SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Start the channel | MCSPI_CHiCTRL[0] EN | 1 |
Wait until channel_enable = TRUE | ||
Wait until last_transfer = TRUE | ||
Wait for end of transfer | MCSPI_CHiSTAT[2] EOT | =1 |
Stop the channel | MCSPI_CHiCTRL[0] EN | 0 |
Wait until channel_enable = FALSE |
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Read MCSPI_IRQSTATUS | MCSPI_IRQSTATUS | 0x- |
Write MCSPI_IRQSTATUS to reset channel status bits | MCSPI_IRQSTATUS[channel i bits] | 0b1111 |
IF: RXi_FULL | ||
IF: read_count = N - 2 | ||
last_transfer = TRUE | ||
Wait until channel_enable = FALSE | ||
ENDIF | ||
IF: read_count < N | ||
Read the receiver register | MCSPI_RXi | 0x- |
Increment read_count +1 | ||
ENDIF | ||
ENDIF |