SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
A total of 3 source channels are provided within the DMA for concurrent transfers from the various attached peripherals into the Rx per channel buffers and on to the PSI-L Rx Interface. Each Rx channel requires a single PSI-L thread. The Rx channels are allocated as follows.
Rx DMA Channel | Function | Channel Type | Trigger Type | Data FIFO Address | Strobe MMR Address | Control FIFO Address |
---|---|---|---|---|---|---|
0 | McASP 0 Rx Ch 0 | XY | edge | 000002B08000 | 000000000000 | 000000000000 |
1 | McASP 1 Rx Ch 0 | XY | edge | 000002B18000 | 000000000000 | 000000000000 |
2 | McASP 2 Rx Ch 0 | XY | edge | 000002B28000 | 000000000000 | 000000000000 |