SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
After reset, all threads on PSI-L are uninitialized and unpaired. The Host pairs each destination PDMA channel with (typically) a corresponding source channel in the UDMA-P. The PDMA thread is configured to point to the UDMA-P thread, and the UDMA-P thread is configured to point to the PDMA thread. Once paired, the source channels in the UDMA-P send all their data to the destination channel in the PDMA, and the destination channel in the PDMA never sees any data other than data from the source channel in the UDMA-P.