SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
(N=0). Core0 interface is used for interrupt core 0.
Pin Name | Type | Function |
---|---|---|
coreN_cfg_req | In | Request |
coreN_cfg_address[13:0] | In | Address (byte address) |
coreN_cfg_dir | In | Direction (read or write) |
coreN_cfg_xcnt[2:0] | In | Transaction Count |
coreN_cfg_byten[3:0] | In | Byte enables |
coreN_cfg_wdata[31:0] | In | Write data |
coreN_cfg_rdatap[31:0] | Out | Read data |
coreN_cfg_rready | Out | Read ready |
coreN_cfg_wready | Out | Write ready |
coreN_cfg_rstatus[2:0] | Out | Read Status |
coreN_cfg_emudbg | In | Emulation Debug |