The MSC_LSE supports following VPAC_LSE features:
- Up to 2 processing threads supported (a thread is a processing chain with its own HTS start/done).
- Input channel features:
- One SL2 input channel per
thread with following features for the input
channel:
- Single data plane support
- 8/12 packed and 12-bit unpacked source format
support
- Up to 5 lines - input kernel height support
- 1D addressing mode only with CBUF address
handling
- Input Line Skip Support
- Vertical boundary Edge Padding (Replication only)
support
- Channel enable
- Video frame data with frame sync signals over a common vbusp streaming
write-controller interface
- Output Channel Features:
- Up to 10 SL2 output channels (pixel data output only)
- Single data plane support for each output channel
- Programmable thread mapping for each output channel
- 8/12 packed and 12-bit unpacked output pixel data format support
- 1D addressing mode support with CBUF address handling
- Channel enable
- Video frame data with frame sync signals (along
with optional in-band control signals) over a separate vbusp streaming write-target
interface
- HTS synchronization support
- LSE internal data bypass mode support
- Input channel 0 can be configured to
bypass/loopback mode the data to the core and/or directly to the output
channel 9 (bypassing the core).