DLPU101C december 2020 – may 2023 DLPC900
The DLP LightCrafter Single DLPC900 EVM contains the electronics capable of controlling supported Single controller DMDs. The EVMs offer several interface options, USB, I2C, trigger inputs and outputs, with video inputs through HDMI or Display Port connectors. Figure 5-2 shows the EVM block diagram of the DLP LightCrafter Single DLPC900 EVM.
The DLP LightCrafter Single DLPC900 EVM major components are: