DLPU101C december 2020 – may 2023 DLPC900
The GUI queries the DLP LightCrafter Single DLPC900 EVM to determine the DMD type the firmware is programed for and is expecting to be connected to the DLP LightCrafter Single DLPC900 EVM. The indicators in the Chipset Type group box are updated to show which DLPC900 compatible DMDs is connected.