DLPU101C december 2020 – may 2023 DLPC900
The input trigger connector J20 on the DLP LightCrafter Single DLPC900 EVM pins are listed in Table 8-1. The trigger inputs have hysteresis. Two matching six-pin, 1.25-mm connector part numbers are:
The corresponding connector terminal (crimp) part numbers are:
Description | Pin | Supply Range |
---|---|---|
Trigger In 1 Supply | 1 | External or internal 1.8 V and 3.3 V. |
Trigger In 1 | 2 | |
Ground | 3 | Ground |
Trigger In 2 Supply | 4 | External or internal 1.8 V and 3.3 V. |
Trigger In 2 | 5 | |
Ground | 6 | Ground |