DLPU101C december   2020  – may 2023 DLPC900

 

  1.   1
  2. Trademarks
  3.   Read This First
  4. About This Guide
  5. Related Documentation from Texas Instruments
  6. If You Need Assistance
  7. DLP LightCrafter Single DLPC900 EVM Overview
    1. 5.1 Welcome
    2. 5.2 DLP LightCrafter Single DLPC900 Evaluation Module (EVM) Hardware
    3. 5.3 EVM Board
    4. 5.4 Other Items Needed for Operation
    5. 5.5 DLP LightCrafter Single DLPC900 Connections
      1. 5.5.1 DLP LightCrafter Single DLPC900 LED Enable and PWM Outputs
      2. 5.5.2 DLP LightCrafter Single DLPC900 Trigger Input and Output Voltage Selectors
    6. 5.6 DLP LightCrafter Single DLPC900 EVM Flex Cable
    7. 5.7 DLP LightCrafter Single DLPC900 EVM and DMD EVM Assembly
  8. Quick Start
    1. 6.1 Power-up the DLP LightCrafter Single DLPC900 EVM
    2. 6.2 Creating a Simple Pattern Sequence
  9. Operating the DLP LightCrafter Single DLPC900 EVM
    1. 7.1  DLP LightCrafter Single DLPC900 Control Software
    2. 7.2  PC Software
    3. 7.3  System Common Controls
      1. 7.3.1 Operating Mode
      2. 7.3.2 Connected DMD Type
      3. 7.3.3 EVM Information
      4. 7.3.4 Status
    4. 7.4  System Settings
    5. 7.5  Video Mode
      1. 7.5.1 Video Support
    6. 7.6  Pattern Modes
      1. 7.6.1 Menu Bar
      2. 7.6.2 Creating a Pattern Sequence in Pattern On-The-Fly Mode
      3. 7.6.3 Creating a Pattern Sequence in Pre-Stored Pattern Mode
      4. 7.6.4 Reordering a Pattern Sequence using the Edit LUT Feature
        1. 7.6.4.1 Special Considerations for Input Triggers when using the Edit LUT Feature
      5. 7.6.5 Creating a Pattern Sequence in Video Pattern Mode
      6. 7.6.6 Creating a Pattern Sequence With DMD Block Load
      7. 7.6.7 Pattern Settings
    7. 7.7  Batch Files
      1. 7.7.1 Execute Batch File
      2. 7.7.2 Creating and Saving Batch Files
        1. 7.7.2.1 Creating and Saving a Batch File Using the GUI
        2. 7.7.2.2 Creating a Batch File Using a Text Editor
      3. 7.7.3 Loading a Batch File
      4. 7.7.4 Adding a Batch File to the Firmware
    8. 7.8  Peripherals
    9. 7.9  Firmware
      1. 7.9.1 Adding or Removing Patterns from the Firmware
        1. 7.9.1.1 Deleting Images
        2. 7.9.1.2 Adding Images
        3. 7.9.1.3 Adding Both Images and Batch Files
      2. 7.9.2 Reprogram Firmware for a Different Supported DMD
    10. 7.10 Flash Device Parameters
    11. 7.11 JTAG Flash Programming
    12. 7.12 Programming an EDID
  10. Connectors
    1. 8.1  Input Trigger Connectors
    2. 8.2  Output Trigger Connectors
    3. 8.3  DLPC900 UART
    4. 8.4  DLPC900 I2C Port 0
    5. 8.5  DLPC900 I2C Port 1
    6. 8.6  DLPC900 I2C Port 2
    7. 8.7  JTAG Boundary Scan
    8. 8.8  GPIO and PWM
    9. 8.9  Power
    10. 8.10 External Parallel Video Connector
  11. Power Supply Requirements
    1. 9.1 External Power Supply Requirements
  12. 10Safety
    1. 10.1 Caution Labels
  13. 11Revision History

DLPC900 UART

The UART output connector J6 on the DLP LightCrafter Single DLPC900 EVM is shown in Table 8-3 and is used solely for debug message output to a terminal. The TX out is 3.3 V LVTTL level and requires on external transceiver to convert the LVTTL level signals to RS232. The connector is a 6 pin header.

Note: This header must be included in any design for debug purposes.
Table 8-3 UART Connector Pins
DescriptionPinSupply Range
Ground10 V
RX23.3 V
TX33.3 V