DLPU101C december 2020 – may 2023 DLPC900
Figure 5-3 depicts the switches and connectors with their respective locations. Note: Power supply (and cable), USB cable, and display cable are NOT included with the module.
Connector Reference | EVM Function | Description or Use |
---|---|---|
SW1 | Hardware Reset Switch | When pressed resets the DLPC900 controller. When released, the controller boots from reset. |
J1 | HDMI Input | HDMI video input (primary). |
J2 | DisplayPort Input | DisplayPort video input (secondary). |
J3 | EDID jumper (HDMI) | When jumper is installed, the EDID prom for the HDMI interface can be updated. |
J4 | EDID jumper (DisplayPort) | When jumper is installed, the EDID prom for the DisplayPort interface can be updated. |
J5 | OCLKA output | User configurable DLPC900 output clock for additional user on board logic. Pin 1 = OCLKA; Pin 2 = GND |
J6 | DLPC900 debug UART | DLPC900 UART interface for debug messages to a terminal
|
J7 | Host USB interface | DLPC900 USB interface for Host communications with DLPC900 |
J8 | ARM RVI ICE debugger | TI use only; Used for debugging DLPC900 ARM software code, requires the ARM RVI ICE debugger. |
J9 | DLPC900 Reset jumper | When jumper is installed, the controller is held in RESET. |
J10 | JTAG Boundary Scan | Used for programming the boot image into the flash memory when flash memory is blank or corrupted. |
J11 | BOOTHold jumper | When jumper is installed, forces the controller to remain in boot mode when power is applied. |
J12 | GPIO inputs/outputs | User configurable general purpose Inputs and/or outputs for customer use. |
J13 | Host I2C Port 0 | Host dedicated I2C interface port for communications to DLPC900. [Pin 1 = SCL, Pin 2 = SDA, Pin 3 = 3.3V, Pin 4 = GND] |
J14 | Host I2C Port 1 | I2C interface port for programming EDID UARTs via I2C [ Pin 1 = SCL, Pin 2 = SDA, Pin 3 = 3.3V, Pin 4 = GND] |
J15 | Host I2C Port 2 | I2C interface port 2. For TI internal use. [ Pin 1 = SCL, Pin 2 = SDA, Pin 3 = 3.3V, Pin 4 = GND] |
Note: On several board lots, the silk screen jumper labels J14 and J15 are swapped. Labels I2C_1 and I2C_2 on all boards are correct. The correct jumper labels are I2C_1 is J14 and I2C_2 is J15. | ||
J16 | DMD flex connector (DLPC900) | Flex cable connection for data interface to DMD board and DMD. |
J17 | +12 VDC Power input | EVM power input. [Pin 1 = +12 VDC, Pin 2,3 = GND] See Section 9.1. |
J18 | +12 VDC Power input (Alternate) | EVM power alternate input. [Pin 1,2,3 = GND, Pin 4,5,6 = +12 VDC] See Section 9.1. |
J19 | Trigger Input 1 voltage level selectors. | Set the voltage levels of the Trigger Input 1 signals.
|
J20 | External Input Triggers connector | Trigger input 1 and 2 for triggering the DLPC900 with external input signals (from Cameras, processors, etc.). See Section 8.1. |
J21 | Trigger Input 2 voltage level selectors. | Set the voltage levels of the Trigger Input 2 signals.
|
J22 | Trigger Output 1 voltage level selectors | Set the voltage levels of the Trigger Output 1 signals.
|
J23 | LED illuminator enables and PWM drive signals |
|
J24 | Trigger Output connector | Trigger outputs 1 and 2 for triggering external devices. See Section 8.2. |
J25 | Trigger Output 2 voltage level selectors | Set the voltage levels of the Trigger Output 2 signals.
|
J26 | External Parallel Video Connector | Used for direct connection to an external parallel video source. |
D5 | DLPC900 Red fault status LED | When lit indicates a fault has occurred in the DLPC900 controller. |
D6 | DLPC900 Green Heartbeat LED | When toggling indicates DLPC900 controller is operating. Note: The heartbeat will operate even if no DMD is present. |
D8 | 12-V Power LED | When lit indicates external 12-V supply is on. |
D9 | PWRGOOD LED | When lit indicates power is within the expected limits. |