SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
The DC current outputs sourced should remain less than the maximum IOH and IOL values defined to achieve the VOL max and VOH min values defined in the respective Electrical Characteristics table. It is not recommended to Source/Sink currents above the limits defined in the device-specific data sheet and it is preferred that the DC current Source/Sink is significantly less that these limits because it can contribute to thermal or other problems.
Example, switching these high current levels could create a lot of electrical noise that could couple to other circuits and require additional decoupling capacitors on the respective IO power rail.