SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
OLDI0 when not used has specific connection requirements for interface signals. For connecting the interface signals, refer the Pin Connectivity Requirements section of the device-specific data sheet.
The OLDI0 1.8 V analog supply rail (VDDA_1P8_OLDI0) is recommended to be powered by a valid 1.8 V source. Ferrite and bulk capacitor are optional.