SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
When using NAND / NOR flash with GPMC, many of the memories interfaced over GPMC may not have the reset pin.
In case reset pin is available, review the reset requirements and connect the reset pin to the relevant reset source.