SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
The BOOTMODExx inputs that are used to configure the processor boot must be held in a known state to select the appropriate boot mode configuration as defined in the device-specific TRM, until the boot mode configuration is latched during the rising edge of the PORz_OUT.