SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
Voltage monitor pins can be used to monitor the external supply rails. The VMON_1P8_SOC and VMON_3P3_SOC can be directly connected to 1.8 V or 3.3 V. The VMON_VSYS is connected through an external voltage divider and provides flexibility to monitor any of the supply rail.