SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
A discrete power architecture could be used to generate the processor and the attached devices supply rails. Discrete power architecture is based on DC/DC converters and LDOs. The power sequence has to be implemented using the power good output and discrete logic.
For more information on the device selection and power architecture implementation, refer Discrete Power Solution for AM62x.