PUREPATHCONSOLE

PurePath™ Console graphical development suite for audio system design and development

PUREPATHCONSOLE

Downloads

Overview

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s intuitive graphical interface makes audio design straightforward as no advanced audio engineering expertise is required. Highly optimized audio performance, minimal power consumption and seamless system integration are made possible with PurePath Console’s many advanced control features implemented in an easy to use graphical interface targeted at reducing product development time. 

Supported devices:

PurePath™ Console 1: 
PCM5142, TAS5721, TAS5729MD, TAS5731 and TAS5760xx
PurePath™ Console 2: PCM186x, PCM5242, TAS5754M, TAS5756M, TLV320AIC3268 and TPA6166A2
PurePath™ Console 3: *TAS58xx, *TAS3251, *TAS578x, *TAS576x, *TAS642x, *TAS2555, *TAS5404, TAS5751M, TAS5733L, TAS5753MD, TAS2110, TAS2557, TAS2559, TAS2560, TAS2562, TAS2564, TAS2563, TAS2770, TPA6304-Q1, TPA6404-Q1, TAS6424-Q1, TAS6424L-Q1, TAS6424M-Q1, TAS6422-Q1, TAS6421-Q1, generic I2C devices and all devices from 2019 and later

*Devices require proper credentials to download from the App Center. Refer to the device’s EVM web page on TI.com for details.
Download View video with transcript Video

Get started

  1. Order an EVM for one of the parts listed below
  2. Request PurePath Console 3 (PPC3) PurePath Console 3 (PPC3) control GUI for the EVM you are working with
  3. Watch how easy it is to use the PurePath™ Console 3 software.

Downloads

Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

Supported products & hardware

Supported products & hardware

Speaker amps
TAS2110 6.1W mono digital input Class-D speaker amp with integrated 11V Class-H boost TAS2552 4-W, digital/analog input smart amp with I/V sense for speaker protection & integ. 8.5-V boost TAS2555 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2557 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2559 5.7-W, digital input smart amp with integrated speaker protection with stereo processing TAS2560 5.6-W digital input smart amp with I/V sense for speaker protection & integrated 8.5-V Class-H boost TAS2562 6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost TAS2563 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost TAS2564 7-W, digital input smart amp with I/V sense for speaker protection & integrated 13-V Class-H boost TAS2764 13-W, digital input, 2.3-V to 16-V smart amp I/V sense for speaker protection and multi-level supply TAS2770 20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection TAS2780 25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection TAS2781 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier TAS5733L 10-W stereo, 20-W mono, 8- to 16.5-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5751M 25-W stereo, 40-W mono, 8- to 26.4-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5754M 40-W stereo, 61-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier
Audio ADCs
PCM3120-Q1 Automotive, stereo, 106-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM3140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR PCM5120-Q1 Automotive, stereo, 120-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM6120-Q1 Automotive, stereo, 123-dB SNR, 768-kHz, low-power software-controlled audio ADC PCMD3140-Q1 Automotive, 127-dB SNR, 768-kHz, four-channel, PDM-input to TDM- or I²S-output converter PCMD3180-Q1 Automotive, eight-channel pulse-density-modulation input to TDM or I²S output converter
Audio CODECs
TLV320AIC3268 TLV320AIC3268 Ultra Low Power Stereo Audio Codec
Headphone amps
TPA6166A2 43-mW, stereo, analog input headphone amplifier with accessory detection
Piezo speaker drivers/receivers
DRV5825P 4.5-V to 26.4-V, 7.5-A stereo, 15-A mono, digital input, Piezo driver with smart I/V protection
Evaluation board
PP-SALB2-EVM PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2) TAS2555YZEVM TAS2555 5.7W Class-D Audio Amplifier Evaluation Module TAS2557EVM TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense TAS2559EVM TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module TAS2560EVM TAS2560 5.6W Class-D Audio Amplifier Evaluation Module TAS2770EVM TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package TAS5733LEVM TAS5733L Digital Input, Open-Loop Class-D Audio Amplifier Evaluation Module TAS5751MEVM TAS5751M Digital Input, Open Loop Class-D Audio Amplifier Evaluation Module TAS5754MDCAEVM TAS5754M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5756MDCAEVM TAS5756M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5782MEVM TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Application note Smart Amp Tuning Guide 05 Sep 2017
Application note Smart Amp Quick Start Guide 03 Aug 2017
Technical article PurePath Console 3 gets fine-tuned! PDF | HTML 11 Nov 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos