TI DLP® 4K Ultra HD technology

Affordable 4K UHD large screen projection displays

DLP Products is now bringing 4K Ultra HD to the market with a 0.66-inch digital micromirror device (DMD). The DLP 4K UHD chipset combines the fast switching speed of the DMD with advanced image processing to create an affordable solution. Now everyone can experience the benefits that 4K UHD resolution brings to the market.

TI DLP 4K UHD technology

Example 4K UHD display uses:

  • Home theater: experience 4K content on a big screen
  • Conference rooms: share more visually detailed information
  • Classrooms: show more detailed material which can be read from back of the room
TI DLP 4K UHD technology

Advantages of DLP 4K UHD technology

Alignment-free

DLP 1-chip projectors are inherently alignment-free for perfect convergence and easy set up.

Outstanding readability

Easily read fine text due to high native contrast ratios made possible by DLP technology.

Consistent all-digital color

All-digital, reflective DLP micromirror technology enables vibrant, consistent color.

#1 laser and LED projection display technology*

Laser or LED projectors with DLP technology can result in low maintenance and total cost of ownership compared to lamp-based systems.

*Source: PMA 2016CYQ1 Worldwide Projector Forecast June 16, PMA Research, LTD. Projectors using DLP technology account for the highest percent of units in each of the following PMA illumination type categories: laser; laser/LED; laser/phosphor; and LED (mainstream and high end industry segments).