Select a Device

By Processor Type
ARM | DSP | DSP+ARM | Multicore DSP

By Application

By OS

By Codec

 
  • Implementing DDR2 PCB Layout on the TMS320C6421 DSP (Rev. C) (spraal7c.HTM, 9 KB)
    13 Feb 2009 Abstract
  • Implementing DDR2 PCB Layout on the TMS320C6424 DSP (sprab08.HTM, 9 KB)
    16 Oct 2008 Abstract
  • TMS320C642x DSP General-Purpose Input/Output (GPIO) User's Guide (Rev. A) (spruem8a.htm, 8 KB)
    18 Mar 2008 Abstract
  • TMS320C642x DSP Peripherals Overview Reference Guide (spruem3.htm, 8 KB)
    04 Mar 2007 Abstract

TMS320C64x DSPs Performance Value DSPs

C64x Performance Value DSPs offer speeds up to 1 GHz offer a wide range of performance and peripheral options.

  • Up to 1GHz / 8000 MMACS of processing performance
  • Up to 1MB of L2 memory on-chip
  • Starting at ~$10 (1ku quantity)
  • Smallest package C64x DSP achieved with compact 16mm x 16mm footprint
  • Significant BOM savings from on-chip integration of EMAC, PCI, HPI, McBSP, McASP, I2C, UART, PWM, GPIO, Utopia, EMIF, and 64-bit timers.
  • C64x+ core enables 20% higher cycle performance compared to the previous generation C64x core
  • 20-30% smaller code size from 16-bit compact instructions and SP LOOP buffer
C64x™ DSP Applications
  • Networked applications, printers, scanners, copiers, Software Defined Radio, public safety, medical diagnostics, industrial, Military/Aero/Space, communications and emerging.
Applications Processor and DSP Selection Tool

New Interactive DSP and ARM MPU Selection Tool - Try our new device selection tool to discover the DSP or ARM microprocessor with the exact features and functions you need.

Loading...