Product Tree

Wireless Power Solutions Overview

Wireless Power brings real system advantages to applications, such as: removing connectors to improve reliability and robustness, enabling systems to be waterproof so they are easier to clean plus providing a better user experience through improved convenience. Other applications benefit from the increased safety of removing contacts plus the ability to send power and even data across challenging interfaces TI is a proven leader in Wireless Power with a broad range of solutions to support Wearables, Smart Phones, Automotive, Industrial and Medical applications

Wide power range

Applications from wearables to Industrial: 1W - 15W.

Total solution you need

Broad portfolio of transmitters and receivers.

Consortium member

TI understands the standards: WPC and AirFuel.

<2.5W (Wearable)

Compact, high efficient solutions for the new emerging market of Wearables and Low Power Sensing.

<5W

Proprietary and non-proprietary wireless power solutions for receiver and transmitter proven WPC and PMA compliance.

<15W

Higher power to support ‘fast charging’ plus adding wireless power to new markets and applications.

Product & Tool Portfolio

Here is TI’s broad portfolio of wireless power products along with the corresponding TI Designs for wireless power solutions. For more detailed descriptions of the available products, please view our Featured products tab.

<2.5W (Wearable)
Reciever Transmitter
Product/tool number Description Data sheet Sample & Buy Product/tool number Description Data sheet Sample & Buy
BQ5105B Integrated Wireless Power Li-Ion Charger Receiver, Qi (WPC) Compliant BQ500212A Qi Compliant 5V Wireless Power Transmitter Manager
BQ51003 An advanced, integrated, receiver IC for wireless power transfer in portable applications. BQ50002 Wireless Power Transmitter Analog Front End (Requires bq500511 as companion controller)
BQ51013B A single-chip, advanced, flexible, secondary-side device for wireless power transfer in portable applications capable of providing up to 5 W. BQ500511 Wireless Power Transmitter Controller (Requires bq50002 as companion Analog Front End)
BQ51021 5-W (WPC) Single-Chip Wireless Power Receiver with I2C        
TIDA-00318 Qi (WPC) Compliant Wireless Charger for Low Power Wearable Applications TIDA-00334 Small Wireless Power Transmitter for Low Power Wearable Applications
TIDA-00329 Tiny Wireless Receiver for Low Power Wearable Applications Reference Design TIDA-00415 Low Power Wearable TX Reference Design
<5W
Reciever Transmitter
Product/tool number Description Data sheet Sample & Buy Product/tool number Description Data sheet Sample & Buy
BQ51013B WPC 1.1 Compatible Fully Integrated Wireless Power Receiver IC BQ500212A Qi Compliant 5V Wireless Power Transmitter Manager
BQ51010B An advanced, integrated, receiver IC for wireless power transfer in portable applications. BQ50002 Wireless Power Transmitter Analog Front End (Requires bq500511 as companion controller)
BQ51021 5-W (WPC) Single-Chip Wireless Power Receiver with I2C BQ500511 Wireless Power Transmitter Controller (Requires bq50002 as companion Analog Front End)
BQ51020 5-W (WPC) Single-Chip Wireless Power Receiver BQ500412 Free Positioning, Qi-Compliant Wireless Power Transmitter Manager
BQ51221 5-W (WPC) Single-Chip Wireless Power Receiver with I2C        
TIDA-00243 Miniature Dual Mode Wireless Receiver TIDA-00623 Small 5W Wireless Power Transmitter Reference Design
<15W
Reciever Transmitter
Product/tool number Description Data sheet Sample & Buy Product/tool number Description Data sheet Sample & Buy
BQ51025 10-W WPC Compliant Single Chip Wireless Power Receiver BQ500215 Fixed Frequency 10W WPC1.1 Wireless Power Transmitter

All devices suitable for WPC or proprietary systems. BQ51221 supports WPC and PMA receiver. All devices have EVMs available.

TI is a proven leader in Wireless Power with a broad range of solutions for Smart Phones/ Tablets, Wearables, Accessories, Medical, Infrastructure and Industrial applications. Our TI designs are able to help you shorten the design cycle and release to the market fast. What’s more, TI is a member of both WPC and AirFuel. Our ICs meet the different consortium requirements which makes your product more competitive. Let TI bring you to a whole new life without cables - TI makes wireless charging easier.