Battery charger ICs
Improve battery lifetime, runtime, and charge time using TI battery chargers with high power density, low quiescent current, and fast charge current.
Browse by category
Select by key feature
Lithium-based cell
Battery chemistry
Battery charger application trends
Related categories
New products
I2C controlled 32V bi-directional buck-boost controller with USB PD EPR and PPS suppor
Approx. price (USD) 1ku | 1.79
I²C controlled 60V bi-directional buck-boost controller with USB PD EPR and PPS support
Approx. price (USD) 1ku | 2.1
Automotive WPC 2.0 compatible fully integrated wireless power receiver IC
Approx. price (USD) 1ku | 1.401
Stand-alone or I²C controlled 70V bidirectional buck charge controller with power path
Approx. price (USD) 1ku | 2.99
1A I²C-controlled linear battery charger with power path and solar input support
Approx. price (USD) 1ku | 0.79
I²C, 2-cell to 5-cell, NVDC dual-phase buck-boost battery charge controller for GAN HEMT
Approx. price (USD) 1ku | 2.15
Technical resources
Battery chargers: Fundamentals
Battery chargers: Pick your application
A comparison of battery-charger topologies for portable applications
Discover featured applications
Enable safe, efficient battery charging in automotive applications with our battery charger technology
Benefits:
- Main car battery can be connected directly to battery charger due to wide input voltage range up to 40 V
- Minimize current draw from the main car battery in standby mode with low quiescent input current of 2 μA
- Support different automotive applications using a single, automotive qualified charger with customizable battery chemistries, charge voltage and charge current
Featured resources
- PMP30963 – Backup battery reference design with preboost, charger and 1S Li-ion fuel gauge
- BQ25171-Q1 – Automotive, 800-mA linear battery charger for 1- to 2-cell Li-ion, LiFePO4, and 1- to 6-cell NiMH
- BQ25173 – 800-mA linear charger for 1-cell to 4-cell supercapacitor
- BQ25180 – 1-A Li-ion and LiFePO4 I²C programmable linear charger with regulated power path, WCSP package
- BQ25171EVM – BQ25171 evaluation module 800-mA linear battery charger for 1-2-cell Li-ion, LiFePO4, 1-6-cell NiMH
- BQ25173EVM – BQ25173 evaluation module 800-mA linear charger for 1-cell to 4-cell super capacitor
- BQ25180EVM – BQ25180 evaluation module for 1-A, Li-ion I2C-programmable power-path charger
Increase power density and overall battery and system protection in medical applications with our battery charger technology
Benefits:
- Provides overall input and output over / under voltage and current protection in safety critical applications
- Supports multi-battery chemistires (Li+, NiMH, Pb, SuperCap) and multi-cell configurations (1 to 6 cells) for many different overall system requirements
- Supports backup functionality for seamless transition in case of main power failure
Featured resources
- BQ24610EVM – Evaluation Module for BQ24610 Multi Cell Synchronous Switch-Mode Battery Charger
- BQ25720EVM – BQ25720 evaluation module SMBus, 1- to 4-cell, 8-A, NVDC buck-boost battery charger controller
- BQ25798EVM – BQ25798 evaluation module I²C controlled, 1- to 4-cell, 5-A buck-boost charger, dual input and MPPT
- Autonomous Smart Battery Guide – Application note
Enable safe, efficient battery charging in garden and power tool applications with our battery charger technology
Benefits:
- Supports universal charging to utilize entire USB Type-C® / powered devices (PD) voltage / current spectrum (20 V / 5 A) with efficiency greater than 98%
- Provides protection against motor kickback transients with high VBAT tolerance
- Supports multi-cell with linear, buck, boost and buck-boost charging topologies
- Supports standalone as well host-controlled interface to achieve desired charging as well as powering the system
Featured resources
- PMP22805 – 24-VIN, 240-W, 98% efficient, compact 5S battery charger with USB On-The-Go (OTG) reference design
- BQ25731EVM – I2C NVDC 1 to 5 cell, 16-A, buck-boost charger controller evaluation module
- BQ25306EVM – Highly integrated standalone 17-V, 1S/2S, 3-A buck battery charger evaluation module
- BQ25170EVM – BQ25170 evaluation module 800-mA linear battery charger for single cell Li-ion, Li-pol and LiFePO4