Power Management

Wireless Power Solutions

TI is a proven leader in Wireless Power with a broad range of solutions.

Wireless Power brings real system advantages to applications, such as: removing connectors to improve reliability and robustness, enabling systems to be waterproof so they are easier to clean plus providing a better user experience through improved convenience. Other applications benefit from the increased safety of removing contacts plus the ability to send power and even data across challenging interfaces TI is a proven leader in Wireless Power with a broad range of solutions to support Wearables, Smart Phones, Automotive, Industrial and Medical applications.

Wide power range

Applications from wearables to Industrial: 1W - 15W.

Total solution you need

Broad portfolio of transmitters and receivers.

Consortium member

TI understands the standards: WPC and AirFuel.

<2.5W (Wearable)

Compact, high efficient solutions for the new emerging market of Wearables and Low Power Sensing.

<5W

Proprietary and non-proprietary wireless power solutions for receiver and transmitter proven WPC and PMA compliance.

<15W

Higher power to support ‘fast charging’ plus adding wireless power to new markets and applications.

<Section CTA Link - not authored>
<Horizontal Rule is not displayed>

Product & Tool Portfolio

Here is TI’s broad portfolio of wireless power products along with the corresponding TI Designs for wireless power solutions. For more detailed descriptions of the available products, please view our Featured products tab.

<2.5W (Wearable): Featured Receivers

BQ5105B

Integrated Wireless Power Li-Ion Charger Receiver, Qi (WPC) Compliant

BQ51003

An advanced, integrated, receiver IC for wireless power transfer in portable applications

BQ51013B

A single-chip, advanced, flexible, secondary-side device for wireless power transfer in portable applications capable of providing up to 5W

BQ51021

5-W (WPC) Single-Chip Wireless Power Receiver with I2C

<2.5W (Wearable): TI Designs for receivers

<2.5W (Wearable):  Featured Transmitters

BQ500212A

Qi Compliant 5V Wireless Power Transmitter Manager

BQ50002

Wireless Power Transmitter Analog Front End (Requires bq500511 as companion controller)

BQ500511

Wireless Power Transmitter Controller (Requires bq50002 as companion Analog Front End)

<Column Control - Enhanced - not authored>

<2.5W (Wearable): TI Designs for transmitters

<Horizontal Rule - not authored>

<5W: Featured Receivers

BQ51013B

WPC 1.1 Compatible Fully Integrated Wireless Power Receiver IC

BQ51010B

An advanced, integrated, receiver IC for wireless power transfer in portable applications

BQ51021

5-W (WPC) Single-Chip Wireless Power Receiver with I2C

BQ51020

5-W (WPC) Single-Chip Wireless Power Receiver

BQ51221

5-W (WPC) Single-Chip Wireless Power Receiver with I2C

<Section Title - not authored>

<5W: Featured Transmitters

BQ500212A

Qi Compliant 5V Wireless Power Transmitter Manager

BQ50002

Wireless Power Transmitter Analog Front End (Requires bq500511 as companion controller)

BQ500511

Wireless Power Transmitter Controller (Requires bq50002 as companion Analog Front End)

BQ500412

Free Positioning, Qi-Compliant Wireless Power Transmitter Manager

<Column Control - Enhanced - not authored>

<5W: Featured TI Designs

<Horizontal Rule - not authored>

<15W: Featured devices

BQ51025

10-W WPC Compliant Single Chip Wireless Power Receiver

BQ500215

Fixed Frequency 10W WPC1.1 Wireless Power Transmitter

<Horizontal Rule - not authored>

TI is a proven leader in Wireless Power with a broad range of solutions for Smart Phones/ Tablets,Wearables, Accessories, Medical, Infrastructure and Industrial applications. Our TI designs are able to help you shorten the design cycle and release to the market fast. What’s more, TI is a member of both WPC and AirFuel. Our ICs meet the different consortium requirements which makes your product more competitive. Let TI bring you to a whole new life without cables - TI makes wireless charging easier.