TL5001 (ACTIVE)

PWM Controller with Wide Input Range

PWM Controller with Wide Input Range - TL5001
Datasheet
 

Recommended alternative parts

  • TPS40200  -  TPS40200 has more features as a step down DC/DC controller with the same 8 pin package
  • TL494  -  TL494 has the flexibility to tailor the power-supply control circuitry to a specific application

Description

The TL5001 and TL5001A incorporate on a single monolithic chip all the functions required for a pulse-width-modulation (PWM) control circuit. Designed primarily for power-supply control, the TL5001/A contains an error amplifier, a regulator, an oscillator, a PWM comparator with a dead-time-control input, undervoltage lockout (UVLO), short-circuit protection (SCP), and an open-collector output transistor. The TL5001A has a typical reference voltage tolerance of ±3% compared to ±5% for the TL5001.

The error-amplifier common-mode voltage ranges from 0 V to 1.5 V. The noninverting input of the error amplifier is connected to a 1-V reference. Dead-time control (DTC) can be set to provide 0% to 100% dead time by connecting an external resistor between DTC and GND. The oscillator frequency is set by terminating RT with an external resistor to GND. During low VCC conditions, the UVLO circuit turns the output off until VCC recovers to its normal operating range.

The TL5001C and TL5001AC are characterized for operation from –20°C to 85°C. The TL5001I and TL5001AI are characterized for operation from –40°C to 85°C. The TL5001Q and TL5001AQ are characterized for operation from –40°C to 125°C. The TL5001M and TL5001AM are characterized for operation from –55°C to 125°C.

Features

  • Complete PWM Power Control
  • 3.6-V to 40-V Operation
  • Internal Undervoltage-Lockout Circuit
  • Internal Short-Circuit Protection
  • Oscillator Frequency . . . 20 kHz to 500 kHz
  • Variable Dead Time Provides Control Over Total Range
  • ±3% Tolerance on Reference Voltage (TL5001A)
  • Available in Q-Temp Automotive
           HighRel Automotive Applications
           Configuration Control / Print Support
           Qualification to Automotive Standards

View more

Parametrics Compare all products in Buck/Boost or Inverting Controller (External Switch)

 
Topology
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Min) (A)
Duty Cycle (Max) (%)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Iout (Max) (A)
Operating Temperature Range (C)
Rating
Package Group
TL5001
Boost
Buck
Flyback
Forward
Inverting
SEPIC   
3.6   
40   
1   
50   
3   
100   
50   
400   
1.1   
N/A   
3   
-25 to 85
-40 to 125
-40 to 85   
Catalog   
PDIP
SO
SOIC   

Other qualified versions of TL5001

Version Part Number Definition
Military TL5001M QML certified for Military and Defense Applications