Single Output LDO, 800mA, Fixed (5.0V), Internal Current limit, Thermal Overload Protection - TLV1117-50

TLV1117-50 (ACTIVE)

Single Output LDO, 800mA, Fixed (5.0V), Internal Current limit, Thermal Overload Protection

 

Description

The TLV1117 device is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.

Features

  • 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and
    Adjustable-Output Voltage Options
  • Output Current of 800 mA
  • Specified Dropout Voltage at Multiple
    Current Levels
  • 0.2% Line Regulation Maximum
  • 0.4% Load Regulation Maximum

All other trademarks are the property of their respective owners

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Rating
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
TLV1117-50 TLV1117 TLV1117-15 TLV1117-18 TLV1117-25 TLV1117-33
0.8    0.8    0.8    0.8    0.8    0.8   
Fixed Output    Adjustable Output    Fixed Output    Fixed Output    Fixed Output    Fixed Output   
6.4    2.7    2.9    3.2    3.9    4.7   
15    15    15    15    15    15   
5    N/A    1.5    1.8    2.5    3.3   
5    1.25    1.5    1.8    2.5    3.3   
5    13.7    1.5    1.8    2.5    3.3   
1.7    1.7    1.7    1.7    1.7    1.7   
1200    1200    1200    1200    1200    1200   
1.6    1.6    1.6    1.6    1.6    1.6   
155    411    46    55    108    102   
28    28    28    28    28    28   
Non-Ceramic    Non-Ceramic    Non-Ceramic    Non-Ceramic    Non-Ceramic    Non-Ceramic   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 125
0 to 125   
-40 to 125
0 to 125   
-40 to 125
0 to 125   
-40 to 125
0 to 125   
-40 to 125
0 to 125   
-40 to 125
0 to 125   
3TO-252
4SOT-223
8SON   
3DDPAK/TO-263
3TO-220
3TO-252
4SOT-223
8SON   
3TO-252
4SOT-223
8SON   
3TO-252
4SOT-223
8SON   
3TO-252
4SOT-223
3TO-220
8SON   
3TO-252
4SOT-223
8SON   
0.19 | 1ku    0.18 | 1ku    0.19 | 1ku    0.19 | 1ku    0.19 | 1ku    0.19 | 1ku