CC Antenna Development Kit Status: ACTIVE

CC-ANTENNA-DK

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

View  View CC-ANTENNA-DK

The purpose of the CC-Antenna-DK is to ease the decision for which type of low cost antenna can be implemented as well as to give an estimation of the performance that can be achieved.

The frequency range of the antennas is from 136 MHz to 2480 MHz. The A4 sized PCB panel contains 16 different boards; 13 antenna designs and 3 boards for calibration purposes. Each board has been v-cut and can be snapped out of the PCB panel.

All antennas are tuned for connecting to an EM board on the EB platform. A matching network is used on each antenna design so the antenna boards can matched for other GND sizes than the EB board.

Additionally, the ambition with DN031 is to collect the various antenna measurements that have been performed and to compare the results obtained in an overview format. For each antenna, a CTIA measurement summary is provided with a link to the full measurement CTIA report. DN6xx is designated for the full CTIA measurement reports.
Choosing the correct antenna for the application is crucial if the optimum range is to be achieved. Similarly, for a given distance, the power can be reduced on the transmitter side if the optimum antenna is chosen.
DN031 categorizes the antennas under the operating frequency (169 MHz, 315 MHz, 433 MHz, 868 / 915 MHz or 2.44 GHz) and then the type of antenna (PCB Antennas, Chip Antennas, and Wire Antennas). The main focus is on PCB, Wire and Chip antennas, since these are mainly used in high volume products. Also, this will set a bench mark for evaluation of future new antennas.
Over-The-Air (OTA) testing provides a more accurate testing for wireless devices in order to be able to determine the RF characteristics of the final product. Traditionally, the antenna radiation patterns were stated as horizontal and vertical polarizations in XY, XZ & YZ planes. This information is still useful, but for the majority of wireless devices, the polarization and positioning is usually unknown and makes comparing antennas difficult.

The tests are performed in an anechoic chamber at the Texas Instruments facilities in Oslo and the transmitted power is recorded in a dual polarized antenna. The DUT is fixed onto the turn arm which is on the turn table. The turn table rotates from 0 to 180 degrees and the turn arm is rotated 360 degrees so a 3D radiation diagram can illustrate the spatial distributions.

CC-Antenna-DK is a part of the total antenna in-design support that is provided by LPRF. There is no one antenna that fits all applications but hopefully this CC-Antenna-DK will help in determining which antenna type should be the best solution for your application.

Features

The kit contains the following antennas:

  • 169 MHz (136 - 240 MHz) Antenna
  • 315 MHz (273 - 348 MHz) Antenna
  • 433 MHz (387 - 510 MHz) Antenna
  • 868 MHz (779 - 960 MHz) Antenna
  • 915 MHz (779 - 960 MHz) Antenna
  • 2.4 GHz AntennaDual Band Antenna (868 & 2440 MHz)

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

CC-ANTENNA-DK:
CC Antenna Development Kit


ACTIVE $49.00  
Contact a Distributor  
Technical Documents
Application Notes (18)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 566 18 Oct 2010 627
PDF 433 14 Oct 2010 420
PDF 2252 26 Aug 2010 9,085
PDF 1394 23 Aug 2010 532
PDF 1284 23 Aug 2010 624
PDF 654 23 Aug 2010 415
PDF 431 23 Aug 2010 406
PDF 1252 23 Aug 2010 454
PDF 455 23 Aug 2010 438
PDF 619 23 Aug 2010 526
PDF 474 23 Aug 2010 493
PDF 556 23 Aug 2010 384
PDF 876 23 Aug 2010 431
PDF 474 23 Aug 2010 456
PDF 1179 23 Aug 2010 599
PDF 921 23 Aug 2010 421
PDF 639 23 Aug 2010 389
PDF 897 23 Aug 2010 525
User Guides (1)
Title Abstract Type Size (KB) Date Views
ZIP 8049 26 Aug 2010 1,262
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 161 19 Dec 2011 390
TI Devices
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC1020  Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range  Proprietary RF 
CC1100E  Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands  Proprietary RF 
CC1101  Low-Power Sub-1GHz RF Transceiver  Mesh and IP Networks 
CC1110F16  Sub-1GHz System-on-Chip with MCU and 16kB Flash memory  Proprietary RF 
CC1110F32  Sub-1GHz System-on-Chip with MCU and 32kB Flash memory  Proprietary RF 
CC1110F8  Sub-1GHz System-on-Chip with MCU and 8kB Flash memory  Proprietary RF 
CC2500  Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B  Proprietary RF 
CC2510F16  2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory  Proprietary RF 
CC2510F32  2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory  Proprietary RF 
CC2510F8  2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory   Proprietary RF 
CC2530  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  Personal Area Networks 
CC2531  System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications  Personal Area Networks 
CC2533  A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications  Personal Area Networks 
CC2540  2.4GHz Bluetooth Low Energy System-on-Chip Solution  Personal Area Networks 
Support and Community

Customer Tags Help

Most Popular Tags for CC-ANTENNA-DK:

View All Tags