XDS200 Price/Performance-balanced Debug Probe

(ACTIVE) XDS200

Description & Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from authorized distributors Status Current Version   Version Date  

TMDSEMU200-U:
Spectrum Digital XDS200 USB Emulator

$295.00(USD)




Pricing may vary.



ACTIVE v1.0   16 NOV 2012  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.


Description

The Spectrum Digital XDS200 is the first model of the newest XDS200 family of debug probes (emulators) for TI processors. The XDS200 family features a balance of low cost with good performance between the super low cost XDS100 and the high performance XDS560v2. Also, all XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).

The Spectrum Digital XDS200 connects to the target board via a TI 20-pin connector (with multiple adapters for TI 14-pin, ARM 10-pin and ARM 20-pin) and to the host PC via USB2.0 High Speed (480Mbps). It also requires a license of Code Composer Studio™ IDE running on the host PC.

The Spectrum Digital XDS200 comes in a package consisting of:

  • XDS200 debug pod
  • TI 20-pin to TI 14-pin converter adapter
  • TI 20-pin to ARM 20-pin converter adapter
  • TI 20-pin to ARM 10-pin converter adapter
  • USB2.0 cable
  • Quick start guide

Devices supported:

  • Basic JTAG debug supports most TI microcontrollers (except MSP430), all wireless MCUs, most DSPs (except C54x, C62x, C67x) and all ARM processors
  • Serial Wire Debug (SWD) and Serial Wire Output (SWO) are available for selected microcontrollers and wireless connectivity microcontrollers
  • Core and System trace are available via the ETB in selected ARM and DSP processors
  • For more information on the trace capabilities of a particular device please refer to its technical reference manual (TRM)

You will need:

  • A fully licensed or 90-day evaluation licensed Code Composer Studio IDE (free limited license cannot be used)
  • A host PC that matches the minimum requirements of the Code Composer Studio IDE
  • A target board that features one of the compatible JTAG headers

You may need:

  • An adapter to allow connecting to target boards that features different JTAG headers

Shipping information:

  • Product box dimensions: 130mm x 130mm x 50mm (5.0in x 5.0in x 2.0in)
  • Packaged product weight: 120g (4.0oz)
  • ECCN: 3A991.A.2
  • HTS/Schedule B: 8542.31.0000

Additional Information
Features

The XDS200 is the latest family of JTAG debug probes (emulators) for TI processors. Designed to deliver good performance and the most common features that place it between the low cost XDS100 and the high performance XDS560v2, the XDS200 is the balanced solution to debug TI microcontrollers, processors and wireless devices.

The XDS200 is designed to replace the aging XDS510 family of JTAG debuggers with higher JTAG data throughput, added support for ARM Serial Wire debug modes and reduced cost.

Following the trend for space reduction on modern TI development boards, all XDS200 variants feature a standard TI 20-pin connector as the primary JTAG connectivity to the target. In addition to that, all variants also feature modular target configuration adapters for TI and ARM standard JTAG headers (the offer of adapters varies per model).

The XDS200 supports the traditional IEEE1149.1 (JTAG) as well as ARM’s Serial Wire Debug (SWD) and Serial Wire Output (SWO), and supports interface levels from +1.5v to +4.1v. Serial Wire Debug (SWD) is a debug mode that uses two pins (JTAG uses four) and transfers data at a higher clock rate when compared to JTAG. Serial Wire Output (SWO) adds one more pin that allows performing simple Trace operations on selected Cortex M4 microcontrollers.

All XDS200 models support a USB2.0 High Speed (480Mbps) connection to the host, with some models also supporting Ethernet 10/100Mbps. Also, some models support power consumption monitoring on the target board.

The XDS200 family is fully compatible with TI’s Code Composer Studio IDE. This combination gives a complete hardware development environment which includes an Integrated Debug Environment, Compiler, and full hardware debugging and Trace capability on selected TI microcontrollers, processors and wireless connectivity microcontrollers.

Other XDS products:


What's Included

  • XDS200 emulator with 20 pin TI cable
  • USB Cable
  • Quick Start Guide
  • 14 pin TI adapter
  • 20 pin ARM adapter
  • 10 pin ARM Cortex adapter


Technical Documents
More literature (1)
Title Date
Emulation Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011

Development Tools (3)

Name Part Number Tool Type
XDS100 Low-cost Debug Probe  XDS100  JTAG Emulators/ Analyzers 
XDS560 High Performance Debug Probe  XDS560  JTAG Emulators/ Analyzers 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (13)

Name Part Number Tool Type
Piccolo F28075 Experimenter’s Kit  TMDXDOCK28075  Development Kits 
DRV8412 Integrated Motor Driver for Brushed and Stepper Motors with Piccolo F28035 controlCARD  DRV8412-C2-KIT  Evaluation Modules & Boards 
F28035 Piccolo Experimenter's Kit  TMDSDOCK28035  Evaluation Modules & Boards 
F28069 Piccolo Experimenter Kit  TMDSDOCK28069  Evaluation Modules & Boards 
High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU  TMDSHVMTRINSPIN  Evaluation Modules & Boards 
Piccolo F2805x Experimenter Kit  TMDXDOCK28055  Evaluation Modules & Boards 
Piccolo F2805x High Voltage Motor Control Developer's Kit  TMDXHVMTRKIT5X  Evaluation Modules & Boards 
TMS320F28027 Experimenter Kit  TMDSDOCK28027  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU  DRV8301-69M-KIT  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and Piccolo MCU  DRV8301-HC-C2-KIT  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8302 and Piccolo MCU  DRV8302-HC-C2-KIT  Evaluation Modules & Boards 
Three Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU  DRV8312-69M-KIT  Evaluation Modules & Boards 
Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU  DRV8312-C2-KIT  Evaluation Modules & Boards 

TI Devices (211)

Part Number Name Product Family
66AK2E02  Multicore DSP+ARM KeyStone II System-on-Chip (SoC)  C6000 DSP + ARM Processors 
66AK2E05  Multicore DSP+ARM KeyStone II System-on-Chip (SoC)  C6000 DSP + ARM Processors 
66AK2H06  Multicore DSP+ARM KeyStone II System-on-Chip (SoC)  C6000 DSP + ARM Processors 
66AK2H12  Multicore DSP+ARM KeyStone II System-on-Chip (SoC)  C6000 DSP + ARM Processors 
AM1705  Sitara Processor  ARM9 
AM1707  Sitara Processor  ARM9 
AM1802  Sitara Processor  ARM9 
AM1806  Sitara Processor  ARM9 
AM1808  Sitara Processor  ARM9 
AM1810  Sitara Processor  ARM9 
AM3352  Sitara Processor  ARM Cortex-A8 
AM3354  Sitara Processor  ARM Cortex-A8 
AM3356  Sitara Processor  ARM Cortex-A8 
AM3357  Sitara Processor  ARM Cortex-A8 
AM3358  Sitara Processor  ARM Cortex-A8 
AM3359  Sitara Processor  ARM Cortex-A8 
AM3505  Sitara Processor  ARM Cortex-A8 
AM3517  Sitara Processor  ARM Cortex-A8 
AM3703  Sitara Processor  ARM Cortex-A8 
AM3715  Sitara Processor  ARM Cortex-A8 
AM3871  Sitara Processor  ARM Cortex-A8 
AM3874  Sitara Processor  ARM Cortex-A8 
AM3892  Sitara Processor  ARM Cortex-A8 
AM3894  Sitara Processor  ARM Cortex-A8 
AM5K2E02  Multicore ARM KeyStone II System-on-Chip (SoC)  ARM Cortex-A15 
AM5K2E04  Multicore ARM KeyStone II System-on-Chip (SoC)  ARM Cortex-A15 
CC2538  A Powerful System-On-Chip for 2.4-GHz IEEE 802.15.4-2006 and ZigBee Applications  Wireless Connectivity 
CC2620  SimpleLink ultra-low power wireless MCU for RF4CE  Wireless Connectivity 
CC2630  SimpleLink ultra-low power wireless MCU for 2.4-GHz IEEE 802.15.4-based RF Protocols  Wireless Connectivity 
CC2650  SimpleLink multi-standard 2.4 GHz ultra-low power wireless MCU  Wireless MCUs 
DM8107  DaVinci Digital Media Processor  Media Processors  
DRA626  SoC Processor for Automotive Infotainment   Automotive Processors 
DRA648  SoC Processor for Automotive Infotainment   Automotive Processors 
DRA658  SoC Processor for Automotive Infotainment   Automotive Processors 
DRA746  SoC Processor for Automotive Infotainment  Automotive Processors 
F28M35E20B  Concerto Microcontroller  Control + Automation 
F28M35H22C  Concerto Microcontroller  Control + Automation 
F28M35H52C  Concerto Microcontroller  Control + Automation 
F28M35M20B  Concerto Microcontroller  Control + Automation 
F28M35M22C  Concerto Microcontroller  Control + Automation 
F28M36H33B2  Concerto Microcontroller  Control + Automation 
F28M36H33C2  Concerto Microcontroller  Control + Automation 
F28M36H53B2  Concerto Microcontroller  Control + Automation 
F28M36H53C2  Concerto Microcontroller  Control + Automation 
F28M36P53C2  Concerto Microcontroller  Control + Automation 
F28M36P63C2  Concerto Microcontroller  Control + Automation 
MSP432P401M  Low-power + high performance 32-bit ARM Cortex M4F with 128KB Flash and 32KB RAM  Low Power + Performance 
MSP432P401R  Low-power + high performance 32-bit ARM Cortex M4F with 256KB Flash and 64KB RAM  Low Power + Performance 
OMAP-L132  C6000 DSP+ARM Processor  C6000 DSP + ARM Processors 
OMAP-L137  C6000 DSP+ARM Processor  C6000 DSP + ARM Processors 
OMAP-L138  C6000 DSP+ARM Processor  C6000 DSP + ARM Processors 
OMAP3503  Applications Processor  ARM Cortex-A8 
OMAP3515  Applications Processor  ARM Cortex-A8 
OMAP3621  OMAP 3 Applications Processors  OMAP™ Processors 
OMAP3630  OMAP 3 Applications Processors  OMAP™ Processors 
OMAP4430  OMAP 4 Applications Processors  Media Processors  
OMAP4460  OMAP 4 Applications Processors  Media Processors  
OMAP4470  OMAP 4 Applications Processors  Media Processors  
OMAP5432  OMAP 5 Applications Processors  Media Processors  
OMAPL137-HT  High Temperature Low Power Applications Processor  C6000 DSP + ARM Processors 
OMAPL138B-EP  Enhanced Product Low-Power Applications Processor  C6000 DSP + ARM Processors 
RM41L232  16- and 32-BIT RISC Flash Microcontroller  Safety 
RM42L432  16- and 32-Bit RISC Flash Microcontroller  Safety 
RM44L520  RM44Lx 16/32-Bit RISC Flash Microcontroller  Safety 
RM44L522  RM44Lx 16/32-Bit RISC Flash Microcontroller  Safety 
RM44L920  RM44Lx 16/32-Bit RISC Flash Microcontroller  Safety 
RM44L922  RM44Lx 16/32-Bit RISC Flash Microcontroller  Safety 
RM46L430  16- and 32-Bit RISC Flash Microcontroller  Safety 
RM46L440  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L450  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L830  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L840  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L850  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L852  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L530  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L540  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L550  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L730  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L740  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L750  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L930  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L940  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L950  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L952  16/32-Bit RISC Flash Microcontroller  Safety 
RM57L843  16/32-Bit RISC Flash Microcontroller  Safety 
SMOMAPL138B-HIREL  Low-Power Applications Processor  C6000 DSP + ARM Processors 
TM4C1230C3PM  Tiva C Series Microcontroller  Processors 
TM4C1230D5PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1230E6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1230H6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1231C3PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1231D5PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1231D5PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C1231E6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1231E6PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C1231H6PGE  Tiva C Series Microcontroller  Control + Automation 
TM4C1231H6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1231H6PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C1232C3PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1232D5PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1232E6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1232H6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1233C3PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1233D5PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1233D5PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C1233E6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1233E6PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C1233H6PGE  Tiva C Series Microcontroller  Control + Automation 
TM4C1233H6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1233H6PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C1236D5PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1236E6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1236H6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1237D5PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1237D5PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C1237E6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1237E6PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C1237H6PGE  Tiva C Series Microcontroller  Control + Automation 
TM4C1237H6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C1237H6PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C123AE6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C123AH6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C123BE6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C123BE6PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C123BH6PGE  Tiva C Series Microcontroller  Control + Automation 
TM4C123BH6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C123BH6PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C123BH6ZRB  Tiva C Series Microcontroller  Control + Automation 
TM4C123FE6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C123FH6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C123GE6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C123GE6PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C123GH6PGE  Tiva C Series Microcontroller  Control + Automation 
TM4C123GH6PM  Tiva C Series Microcontroller  Control + Automation 
TM4C123GH6PZ  Tiva C Series Microcontroller  Control + Automation 
TM4C123GH6ZRB  Tiva C Series Microcontroller  Control + Automation 
TM4C129DNCPDT  Tiva C Series Microcontroller  Control + Automation 
TM4C129DNCZAD  Tiva C Series Microcontroller  Control + Automation 
TM4C129ENCPDT  Tiva C Series Microcontroller  Control + Automation 
TM4C129ENCZAD  Tiva C Series Microcontroller  Control + Automation 
TM4C129XNCZAD  Tiva C Series Microcontroller  Control + Automation 
TMS320C2801  32-Bit Digital Signal Controller with ROM  Real-time Control 
TMS320C2802  32-Bit Digital Signal Controller with ROM  Real-time Control 
TMS320C2810  32-Bit Digital Signal Controller with ROM  Real-time Control 
TMS320C2811  32-Bit Digital Signal Controller with ROM  Real-time Control 
TMS320C2812  32-Bit Digital Signal Controller with ROM  Real-time Control 
TMS320C6472  Fixed-Point Digital Signal Processor  C6000 DSP 
TMS320C6474  Multicore Digital Signal Processor  C6000 DSP 
TMS320C6654  Fixed and Floating Point Digital Signal Processor  C6000 DSP 
TMS320C6655  Fixed and Floating Point Digital Signal Processor  C6000 DSP 
TMS320C6657  Fixed and Floating Point Digital Signal Processor  C6000 DSP 
TMS320C6670  Multicore Fixed and Floating-Point System-on-Chip  C6000 DSP 
TMS320C6671  Fixed and Floating-Point Digital Signal Processor  C6000 DSP 
TMS320C6672  Multicore Fixed and Floating-Point Digital Signal Processor  C6000 DSP 
TMS320C6674  Multicore Fixed and Floating-Point Digital Signal Processor  C6000 DSP 
TMS320C6678  Multicore Fixed and Floating-Point Digital Signal Processor  C6000 DSP 
TMS320C6742  Fixed/Floating Point Digital Signal Processor  C6000 DSP 
TMS320C6743  Fixed/Floating-Point Digital Signal Processor  C6000 DSP 
TMS320C6745  Fixed/Floating-Point Digital Signal Processor  C6000 DSP 
TMS320C6746  Fixed/Floating Point Digital Signal Processor  C6000 DSP 
TMS320C6747  Fixed/Floating-Point Digital Signal Processor  C6000 DSP 
TMS320C6748  Fixed/Floating Point Digital Signal Processor  C6000 DSP 
TMS320DM8147  DaVinci Digital Media Processor  Media Processors  
TMS320DM8148  DaVinci Digital Media Processor  Media Processors  
TMS320DM8165  DaVinci Digital Media Processor  Media Processors  
TMS320DM8167  DaVinci Digital Media Processor  Media Processors  
TMS320DM8168  DaVinci Digital Media Processor  Media Processors  
TMS320F2801  32-Bit Digital Signal Controller with Flash  Real-time Control 
TMS320F28015  32-Bit Digital Signal Controller with Flash  Real-time Control 
TMS320F28016  32-Bit Digital Signal Controller with Flash  Real-time Control 
TMS320F2802  32-Bit Digital Signal Controller with Flash  Real-time Control 
TMS320F28044  Digital Signal Controller  Real-time Control 
TMS320F2806  32-Bit Digital Signal Controller with Flash  Real-time Control 
TMS320F2808  32-Bit Digital Signal Controller with Flash  Real-time Control 
TMS320F2809  32-Bit Digital Signal Controller with Flash  Real-time Control 
TMS320F2810  32-Bit Digital Signal Controller with Flash  Real-time Control 
TMS320F2811  32-Bit Digital Signal Controller with Flash  Real-time Control 
TMS320F2812  32-Bit Digital Signal Controller with Flash  Real-time Control 
TMS320F28232  Digital Signal Controller  Real-time Control 
TMS320F28234  Digital Signal Controller  Real-time Control 
TMS320F28235  Digital Signal Controller  Real-time Control 
TMS320R2811  32-Bit Digital Signal Controller with RAM  Real-time Control 
TMS320R2812  32-Bit Digital Signal Controller with RAM  Real-time Control 
TMS470MF04207  16/32-Bit RISC Flash Microcontroller  Safety 
TMS470MF06607  16/32-Bit RISC Flash Microcontroller  Safety 
TMS570LC4357  High Performance 32-bit ARM Cortex-R5 based Microcontroller  Safety 
TMS570LS0232  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS0332  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS0432  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS0714  TMS570LS0714 16/32-BIT RISC Flash Microcontroller  Safety 
TMS570LS0914  TMS570LS0914 16/32-BIT RISC Flash Microcontroller  Safety 
TMS570LS10106  ARM Cortex-R4F Flash Microcontroller  Safety 
TMS570LS10116  ARM Cortex-R4F Flash Microcontroller  Safety 
TMS570LS10206  ARM Cortex-R4F Flash Microcontroller  Safety 
TMS570LS10216  ARM Cortex-R4F Flash Microcontroller  Safety 
TMS570LS1114  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1115  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1224  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1225  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1227  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS20206  ARM Cortex-R4F Flash Microcontroller  Safety 
TMS570LS20206-EP  Enhanced Product 16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS20216  ARM Cortex-R4F Flash Microcontroller  Safety 
TMS570LS20216-EP  Enhanced Product 16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2124  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2125  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2134  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2135  116- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS3134  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS3135  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS3137  16- and 32-Bit RISC Flash Microcontroller  Safety 

Wikis

Visit the TI Wiki

TI E2E™ community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of use.