A Revolution in Sensing

Inductive sensing is a contactless, magnet-free sensing technology that can measure the position, motion, or composition of a metal or conductive target as well as detect the compression, extension, or twist of a spring.

The LDC1000 enables inductive sensing, by utilizing coils and springs as inductive sensors to deliver better performance, better reliability, and greater flexibility than existing sensing solutions – at lower system cost and power.

Key advantages of LDC technology

  • Higher resolution: Enables sub-micron resolution in position-sensing applications with 16-bit resonance impedance and 24-bit inductance values
  • Better reliability: Offers contactless sensing that is immune to nonconductive contaminants such as dirt and dust
  • Greater flexibility: Allows the sensor to be located remotely from the electronics, where PCBs cannot be placed
  • Lower system cost: Uses low-cost sensors and targets – no magnets required
  • Limitless possibilities: Supports pressed foil or conductive ink targets, offering endless opportunities for creative and innovative system design
  • Lower system power: Consumes less than 8.5 mW during standard operation and less than
    1.25 mW in standby mode
Part number Analog Supply Voltage Range Digital Supply Voltage Range Active Supply Current (typ) RP Resolution L Resolution Sensor Frequency Range Package
LDC1000 4.75V to 5.25V 1.8V to 5.25V 1.7 mA 16-bit 24-bit 5 kHz to
5 MHz
SON-16
LDC1041 4.75V to 5.25V 1.7 mA 8-bit 24-bit 5 kHz to 5 MHz SON-16
LDC1051 4.75V to 5.25V 1.7 mA 8-bit 5 kHz to 5 MHz SON-16

Inductive Sensing Videos

 

0_iordkhh5

Ready to get started?

evm software
Data Sheet samples

 

Inductive Sensing Overview BrochureA Revolution in Sensing
World’s First Inductance-to-Digital Converter

Download Now!


Creative uses for LDC technology

Read what others are saying about Inductive Sensing

 

Learn from the TI inductive sensing experts:

Ask questions, share knowledge, solve problems with fellow engineers.

Visit the inductive sensing forum »

Read more about inductive sensing in the Analog Wire blog »

 



Best Electronic Design 2013
EDN 2013 Hot 100
Elektronik Award

ACE Awards 2014 Winner


Electron D'or 2014




SupplyFrame