Inductive sensor AFEs

Position detection of conductive targets with contactless magnet-free sensing

Achieve sub-micron resolution in position sensing applications with inductive sensor analog front ends (AFEs) and inductance-to-digital (LDC) converters that are immune to direct current (DC) magnetic fields and do not require magnets for operation. The contactless nature of our inductive sensor AFEs allow them to remain reliable in harsh environments.

Featured inductive sensor AFEs

Design & development resources

Reference design
Inductive Touch Stainless Steel Keypad Reference Design for Waterproof/Noise Immune HMI Applications
This 16-button stainless steel keypad, which utilizes TI's inductive touch technology, demonstrates highly sensitive buttons on a single piece of 0.6mm thick stainless steel metal.  The design utilizes a MUXed approach to implement many buttons with a single LDC1614. The design is (...)
Reference design
Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC0851
An inductive sensing based incremental encoder knob design can provide a robust and low-cost interface for control inputs.  It can reliably operate in environments which have dirt, moisture, or oil which would pose issues for alternate sensing technologies. This solution requires no magnets.
Evaluation board
Reference Coil Board Evaluation Module

The LDCCOILEVM is designed to provide maximum flexibility for system prototyping and allow for experimentation with different coil sizes. It includes 19 unique types of PCB coils that range from long rectangular asymmetric coils to small circular coils 3mm in diameter. Every coil is separated by (...)

Benefits of our inductive sensor AFEs

checkmark

Interactive touch buttons

Design reliable contactless buttons that operate underwater and in other harsh environments in the presence of gloves. 

checkmark

Event counting

Implement reliable, simple solutions for incremental encoder knobs and event counting of up to 300 events per second.

checkmark

Metal proximity detection 

Detect the presence of conductive materials with micrometer precision in proximity or position sensing applications.

TI's inductive sensing advantages

Acheive simple, reliable and long-lasting touch-button solutions with inductive sensor AFEs

Benefits:

  • The inductive coil's ability to detect various levels of force applied to the surface enables multilevel functionality.
  • Less wear and tear on the button surfaces leads to a longer shelf life compared to traditional mechanical buttons.
  • Reliable performance in debris-ridden environments.
  • No cutouts, holes or moving parts.
  • Responsive to gloved fingers.
Application note
Common Inductive and Capacitive Sensing Applications (Rev. B)
This application report discusses four inductive and capacitive sensing applications, highlighting the benefits of using the technologies and resources available to combat the design challenges in each application.
PDF | HTML
Application note
Inductive Touch System Design Guide for HMI Button Applications (Rev. A)
The Inductive Touch System Design Guide presents an overview of the typical sensor mechanical structure and sensor electrical design for human machine interface (HMI) button applications.
PDF | HTML
Application brief
Inductive Touch Buttons for Wearables (Rev. A)
Learn how to use inductive touch buttons for wearable applications.
PDF | HTML
Featured products for button pressing
LDC3114 ACTIVE 4-channel inductance-to-digital converter for low-power proximity and touch-button sensing
LDC2112 ACTIVE 2-Ch inductance to digital converter with baseline tracking for low power touch buttons
LDC2114 ACTIVE 4-Ch inductance to digital converter with baseline tracking for low power touch buttons

Use inductive sensor AFEs to detect increments and decrements in position

Benefits:

  • No calibration required.
  • Low cost.
  • Dust and dirt resistant.
  • Not affected by magnets.
  • Can measure more than 300 events per second.
  • Minimal microcontroller memory and instructions required.
Application note
Common Inductive and Capacitive Sensing Applications (Rev. B)
This application report discusses four inductive and capacitive sensing applications, highlighting the benefits of using the technologies and resources available to combat the design challenges in each application.
PDF | HTML
Application note
Sensor Design for Inductive Sensing Applications Using LDC (Rev. C)
This application note covers the parameters to consider when designing a sensor for specific inductive sensing applications.
PDF | HTML
Featured products for incremental encoding
LDC0851 ACTIVE Differential inductive switch for MCU-less applications
LDC1314 ACTIVE 4-Ch, 12-bit, general purpose inductance to digital converter

Detect the strength, proximity and presence of metal with inductive sensor AFEs

Benefits:
  • Can detect the presence and proximity of metal, the level of compression of a spring and measure the speed and position of a rotational system (like gear tooth counting, for example) to meet system needs
  • Can detect the presence, strength and proximity of an external metal to prevent tampering
  • Sensor is simply a PCB coil and the target is any metallic material, which enables smaller form factors and lower costs
  • Has a sensing distance of up to 200% of coil diameter with LDC161x family to be able to acheive longer range sensing
Application note
Common Inductive and Capacitive Sensing Applications (Rev. B)
This application report discusses four inductive and capacitive sensing applications, highlighting the benefits of using the technologies and resources available to combat the design challenges in each application.
PDF | HTML
Application note
Inductive Sensing for LDC3114 Metal Proximity Detection
This application report discusses the common use cases, benefits and design flow for TI’s LDC sensors when used in metal proximity sensing.
PDF | HTML
Featured products for metal proximity dection
LDC3114 ACTIVE 4-channel inductance-to-digital converter for low-power proximity and touch-button sensing
LDC1614 ACTIVE 4-Ch, 28-bit, high-resolution Inductance to digital converter
LDC0851 ACTIVE Differential inductive switch for MCU-less applications

Gain immunity to external magnetic fields that could disrupt your system with inductive sensor AFEs

Benefits:

  • Inherent immunity to broadband noise and targeted frequency ranges that fall outside the resonant frequency range.
  • Internal  electromagnetic interference (EMI) and deglitch filters prevent high-frequency signals from disrupting the circuitry after the sensors, increasing resiliency to EMI.
  • The prevention of external magnetic fields from affecting device and system behavior acts as a safety feature.
Application note
EMI Considerations for Inductive Sensing
This application note explains various EMI reduction techniques to help reduce EMI when using TI's inductance-to-digital converters (LDCs).
PDF
Application note
Electromagnetic Interference Testing Using the LDC3114
Learn how the LDC3114 handles electromagnetic interference.
PDF | HTML
Featured products for external magnetic field immunity
LDC0851 ACTIVE Differential inductive switch for MCU-less applications
LDC3114 ACTIVE 4-channel inductance-to-digital converter for low-power proximity and touch-button sensing
LDC1612 ACTIVE 2-Ch, 28-bit, high-resolution Inductance to digital converter

High speed rotational position sensing

Benefits: 

  • Integrated analog front-end IC for contact-less, inductive position sensors for absolute rotary position from 0° to 360°
  • High resolution and accuracy of ≤ 1 degree at rotational speeds up to 480,000 RPM
  • Functional Safety-Compliant with LDC5072-Q1 with systematic and hardware capability up to ASIL C 
  • Supports operation in harsh environments; immune to stray magnetic fields, dirt, and contamination
  • Extensive IC, sensor input, output, and supply pin diagnostics
White paper
Auto Functional Safety and How TI is Helping Customers W/ High-Precision Sensors
Learn how TI products including LDC5072-Q1 can be used to support automotive functional safety.
PDF | HTML
User guide
Sensor Design Tool Getting Started and Troubleshooting Guide
 Guidance on how to download and install the LDC5072 sensor design tool. 
PDF | HTML
Featured products for rotational position sensing
LDC5071-Q1 ACTIVE Automotive inductive position sensor AFE with sine/cosine interface
LDC5072-Q1 ACTIVE Automotive inductive position sensor front end with sine/cosine interface

Technical resources

Application note
Application note
Common Inductive and Capacitive Sensing Applications (Rev. B)
Learn about the benefits of using inductive and capacitive sensing technology, and explore our design resources.
document-pdfAcrobat PDF
Application note
Application note
LDC Device Selection Guide (Rev. D)
Read this selection guide to determine the best inductive sensing (LDC) device for your design.
document-pdfAcrobat PDF
Video series
Video series
Build your expertise with TI Precision Labs - Inductive Sensing
This modular on-demand curriculum includes hands-on training videos that combine theory and applied exercises to bring you up-to-speed with inductive sensing design, key common applications and resources.