SBOS998D June 2021 – July 2025 BUF802
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth | VOUT = 100 mVPP | 2.6 | GHz | |||
| LSBW | Large-signal bandwidth | VOUT = 1 VPP | 2 | GHz | |||
| VOUT = 2 VPP | 0.7 | ||||||
| Bandwidth for 0.1 dB flatness | VOUT = 1 VPP | 0.45 | GHz | ||||
| Bandwidth for –1 dB flatness | VOUT = 1 VPP | 1.4 | GHz | ||||
| SR | Slew rate | VOUT = 1.2-V step, VIN slew rate = 13000 V/µs | 5500 | V/µs | |||
| Rise and fall time | VOUT = 1.2-V step (10% to 90%) | 0.3 | ns | ||||
| VOUT = 0.25-V step (10% to 90%) | 0.16 | ||||||
| Settling time to 0.1% | VOUT = 1.2-V step, VIN slew rate = 13000 V/µs | 1.4 | ns | ||||
| Settling time to 1% | VOUT = 1.2-V step, VIN slew rate = 13000 V/µs | 0.8 | |||||
| en | Voltage noise | 1/f corner | 10 | kHz | |||
| f = 100 MHz | 2.2 | nV/√Hz | |||||
| in | Current noise | f = 10 kHz | 1.5 | fA/√Hz | |||
| HD2/HD3 | Harmonic distortion | VOUT = 2 VPP | f = 500 MHz | –35/–32 | dBc | ||
| VOUT = 1 VPP | f = 100 MHz | –80/–77 | |||||
| f = 500 MHz | –56/–54 | ||||||
| DC PERFORMANCE | |||||||
| G | DC gain | VOUT = ±0.5 V | RL = 200 Ω | 0.96 | 0.975 | 0.99 | V/V |
| RL = 100 Ω | 0.95 | 0.963 | 0.98 | ||||
| VOUT = ±0.5 V, TA = –40℃ to +85℃ |
RL = 200 Ω | 0.96 | 0.99 | ||||
| RL = 100 Ω | 0.95 | 0.98 | |||||
| INPUT | |||||||
| CLH clamping time | Time taken to clamp VOUT to VCLH during overdrive | 0.3 | ns | ||||
| CLL clamping time | Time taken to clamp VOUT to VCLL during overdrive | 0.7 | |||||
| OUTPUT | |||||||
| ZO | Output impedance | f = 100 MHz | 1.2 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | IOUT = 0 mA (R_bias = 35.7 kΩ) |
21 | 24 | mA | ||
| TA = –40℃ to +85℃ | 22 | ||||||