SBASAO8A June 2025 – April 2026 DAC39RF20
PRODUCTION DATA
Table 8-216 lists the memory-mapped registers for the SerDes_Lane_Status registers. All register offset addresses not listed in Table 8-216 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0x218 | PHY_LANE | Section 8.10.1 | |
| 0x219 | PHY_SSEL | Section 8.10.2 | |
| 0x21A | PHY_STATUS | Section 8.10.3 |
Complex bit access types are encoded to fit into small table cells. Table 8-217 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| R-0 | R -0 | Read Returns 0s |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
PHY_LANE is shown in Table 8-218.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R-0/W | 0x0 | Reserved |
| 3-0 | PHY_LANE | R/W | 0x0 | Specifies which physical PHY lane is selected for reading status data back via the PHY_STATUS register. |
PHY_SSEL is shown in Table 8-219.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R-0/W | 0x0 | Reserved |
| 4-0 | PHY_SSEL | R/W | 0x0 | Specifies which status field is returned on the PHY_STATUS register |
PHY_STATUS is shown in Table 8-220.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | PHY_STATUS | R | X | Returns status information from a physical lane. Before reading this register, program PHY_LANE to select a physical lane and program PHY_SSEL to choose which type of data to return. Refer to Serdes PHY Status section |