SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The DAC39RF20 contains two multi-Nyquist DAC cores capable of direct transmission in 1st and 2nd Nyquist zone. The high output frequency capabilities are enabled by specific output switching waveforms that alter the frequency response of the DAC output to enhance the DAC images in higher Nyquist zones. The desired output mode can be selected independently for each DAC by programming the MXMODE0/1 registers. A list of DAC output modes along with their properties and uses are provided in Table 7-1. The responses shown in this section do not consider the effect of the DAC analog bandwidth or external passive or active signal chain components.
| DAC OUTPUT MODE | PASSES DC | OPTIMAL FREQUENCY RANGE(2) | PEAK OUTPUT POWER(1) | OTHER |
|---|---|---|---|---|
| Non-return-to-zero (NRZ) | Yes | 0 - FCLK/2 | 0dBFS | |
| Radio Frequency (RF) | No | FCLK/2 - FCLK | –2.8dBFS | |
| Dual Edge Sampling Low Band (DES2XL) | Yes | 0 - 0.4*FCLK/2 | 0dBFS | Duty cycle image at FCLK - FOUT |
| Dual Edge Sampling High Band (DES2XH) | No | 0.6*FCLK - FCLK | 0dBFS | Duty cycle image at FCLK - FOUT |