SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The device has three supply voltages and requires seven supply domains to achieve data sheet performance as shown in Table 9-2:
| Voltage | Supply Domain | Device Supplies |
|---|---|---|
| +1.8V | VDDA | VDDA18A, VDDA18B |
| VDDIO | VDDIO | |
| VDDCSR | VDDCLK, VDDSYS, VDDR | |
| VDDSP18 | VDDSP18 | |
| VDDCP18 | VDDCP18 | |
| +0.8V | VDDL | VDDLA, VDDLB |
| VDDCLK08 | VDDCLK08 | |
| DVDD | VDDDIG, VDDT, VDDEA and VDDEB | |
| -1.8V | VEEx | VEEAM18, VEEBM18 |
The recommended power supply is shown in Figure 9-9. The power-supply voltages must be low in noise and provide the needed current to achieve rated device performance. A step down high-efficiency switching converter is used first, followed by a second stage of regulation using LDOs to provide switching noise reduction and improved voltage accuracy. The user can also refer to the TI WEBENCH® Power Designer which can be used to select and design the individual power supply elements as needed. The recommended switching regulators are:
Recommended LDOs include:
The VDDA supply is regulated by an LDO, or low-noise drop-out linear regulator, with a +1.8V output and is further broken down into the following subgroup power domains:
Each device supply can be tied to a single LDO but are isolated with a ferrite bead and/or three-terminal capacitor or similar.
The VDDL supply is +0.8V and is further broken down into VDDLA and VDDLB. Each device supply can be tied to a single LDO but are isolated with a ferrite bead and/or three-terminal capacitor or similar.
The VDDCLK08 supply is +0.8V and is the most sensitive for achieving the best phase noise performance. VDDCLK08 must be isolated to a LDO to prevent noise from other 0.8V supplies coupling into the clock path.
The DVDD supply is +0.8V and can be directly connected to a switching power supply. The DVDD encompasses the following device supplies, VDDDIG, VDDT, VDDDEA and VDDDEB, which can all be connected together. No further isolation with a ferrite bead and/or three-terminal capacitor or similar is required.
The VEEx supply is -1.8V derived from a single LDO and is further broken down into VEEAM18 and VEEBM18, which are isolated with a ferrite bead and/or three-terminal capacitor or similar.
The recommendation is to follow these important power supply design considerations:
Each application has different tolerances for noise on the supply voltage, so understanding these trades is best described in the following two application notes for more details:
Also refer to Figure 9-15 through Figure 9-18 to illustrate the one power supply layout and stack-up approach.