SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The DAC39RF20 is a single and dual channel digital-to-analog converter (DAC) with 16-bit resolution. With external clock, the devices support 22GSPS with single edge sampling modes (NRZ and RF) and 44GSPS in dual edge sampling modes (DES2XL, DES2XH). When using the internal PLL/VCO, the devices support 17GSPS with single edge sampling modes (NRZ and RF) and 34GSPS in dual edge sampling modes (DES2XL, DES2XH). The devices can be used as noninterpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate for two channels is 21GSPS (12-bit resolution) or 15.75GSPS (16-bit resolution). The maximum rate for one channel is 22GSPS (16-bit resolution). The device can generate signals greater than 10GHz bandwidth at frequencies exceeding 20GHz, enabling direct sampling through Ku band.
The high sampling rate, output frequency range, 64-bit NCO frequency resolution and infinite frequency hopping with phase coherence also makes DAC39RF20 capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS). Four built in piecewise linear waveform generators can be used to synthesize complex waveforms, for example for non-linear frequency modulation (NLFM), Frank or Barker phase coded radar pulses, or derivative removal by adiabatic gate (DRAG) pulses for quantum computing controllers.
An optional high performance PLL/VCO can be used to generate the DAC sample clock from a lower frequency reference clock.
A JESD204C compatible interface has 16 receiver pairs capable of up to 32.5Gbps. The interface is subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF (external clock mode only).