SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The device contains two optional features to improve non-linearity due to current segment and switch timing mismatch: dynamic element mixing (DEM) and dither.
The DAC core consists of
DEM randomizes which MSB current sources/switches are used to generate the output, which whitens the non-linearity due to mismatches between the current sources and switch timing. The DEM_DITH and DEM_ADJ registers control the frequency and amplitude of the shift in current sources/segments.
Dither add or subtracts different digital code values to the digital data which are then canceled by switching additional current sources with the same amplitude. The digital data path is expanded so the full 16-bit range is maintained. The DITH0/1 register fields control the frequency of the dither.
Using DEM generally improves low order harmonics near fullscale. Dither generally improves higher order harmonics near fullscale and all harmonics at lower digital amplitudes. Both DEM and dither increase the noise floor (both amplitude and phase) of the output due to the whitening of the non-linearity. This is reduced by DEM and dither settings with lower switching activity.