SBASAO8A June 2025 – April 2026 DAC39RF20
PRODUCTION DATA
Each DUC interpolates the I and Q signals by factors ranging from L = 4, 6, 8, 12, 16, 24, 32, 48, 64, 96, 128, 192 and 256. The resulting up-converted baseband I/Q signal is then multiplied by a complex sinusoid generated by the numerically controlled oscillator (NCO) to mix the signal to the desired carrier frequency for output from the DAC. The interpolation factors supported vs the number of DUCs enabled is listed in Table 7-6.
| Interpolation Factors Supported (L) | DSP Channels that support DUC Mode |
|---|---|
| 4x, 6x | Only DSP channel 0 and 1 can use DUC mode. Channel 2 and 3 must be disabled or placed into a non-DUC mode. |
| 8x - 256x | Any DSP channel can be placed into DUC mode. |
The NCOs and mixer can be bypassed, essentially setting the frequency and phase to 0, in which case the I input passes to the I output and the Q input passes to the Q output.