SBASAO8 June 2025 DAC39RF20
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The serdes receivers incorporate an adaptive equalizer, which compensates for channel insertion loss by attenuating the low frequency components with respect to the high frequency components of the signal, thereby reducing inter-symbol interference.
When enabled, the receiver equalization logic analyzes data patterns and transition times to determine whether the low frequency gain of the equalizer is increased or decreased.
The decision logic is implemented as a voting algorithm with a relatively long analysis interval. The slow time constant that results reduces the probability of incorrect decisions, but allows the equalizer to compensate for the relatively stable response of the channel.
The lock time for the adaptive equalizer is data dependent and therefore not possible to specify a generally applicable absolute limit. However, assuming random data, the maximum lock time is approximately 6×106 UI divided by the CDR activity level.
To enable adaptive equalization: