DLPS206 May 2021 DLPC7540
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Baud | Baud Rate | 2.4 | 3.2 | Gbps | ||
UI | Unit Interval, 1/Baud | 312.5 | 416.7 | ps | ||
tR | Differential output rise time (1)(2) (0% to 100% of minimum eye mask height) |
Data | 50 | 115 | ps | |
Clock | 50 | 135 | ps | |||
tF | Differential output fall time(1)(2) (0% to 100% of minimum eye mask height) |
Data | 50 | 115 | ps | |
Clock | 50 | 135 | ps | |||
tX1 | maximum eye closure(3) | at zero crossing | 0.15 | UI | ||
tX2 | maximum eye closure(3) | at minimum eye height | 0.375 | UI | ||
tEYE | Differential Data Eye(3) | 0.7 | UI | |||
tskln2ln | Lane to lane skew within a macro(2) | |200| | ps | |||
tskM2M | Lane to lane skew macro to macro(2) | |4UI+200| | ps | |||
fSSCD | Spread Spectrum (Down Spreading Only) (4) | When SSCD Enabled | 1 | % | ||
fMOD | Modulation Frequency (4) | When SSCD Enabled | 78.125 | KHz |