DLPS206 May 2021 DLPC7540
PRODUCTION DATA
| SUPPLY VOLTAGE(2) | MIN | MAX | UNIT | |
|---|---|---|---|---|
| V(VDD115) (Core) | –0.3 | 1.6 | V | |
| V(VDD115_PLLMA) (Core) | –0.3 | 1.6 | V | |
| V(VDD115_PLLMB) (Core) | –0.3 | 1.6 | V | |
| V(VDD115_PLLS) (Core) | –0.3 | 1.6 | V | |
| V(VAD115_FPD) (Core) | –0.3 | 1.6 | V | |
| V(VAD115_VX1) (Core) | –0.5 | 1.5 | V | |
| V(VAD115_HSSI) (Core) | –0.3 | 1.6 | V | |
| V(VAD115_HSSI0_PLL) (Core) | –0.3 | 1.6 | V | |
| V(VAD115_HSSI1_PLL) (Core) | –0.3 | 1.6 | V | |
| V(VDD121_SCS) (Core) | –0.4 | 1.6 | V | |
| V(VAD18_PLLMA) (Core) | –0.3 | 2.5 | V | |
| V(VAD18_PLLMB) (Core) | –0.3 | 2.5 | V | |
| V(VAD18_VX1) (I/O) | –0.5 | 2.5 | V | |
| V(VDD18_SCS) (Core) | –0.4 | 2.3 | V | |
| V(VDD18_LVDS) (I/O) | –0.3 | 2.5 | V | |
| V(VDD33) (I/O) | –0.3 | 3.9 | V | |
| V(VAD33_OSCA) (I/O) | –0.3 | 3.9 | V | |
| V(VAD33_OSCB) (I/O) | –0.3 | 3.9 | V | |
| V(VDD33_FPD) (I/O) | –0.3 | 3.9 | V | |
| V(VAD33_USB) (I/O) | –0.3 | 3.9 | V | |
| V(VDD33_HSSI) (I/O) | –0.3 | 3.9 | V | |
| GENERAL | ||||
| TJ | Operating junction temperature | 0 | 115 | °C |
| TC | Operating case temperature | 0 | 108(3) | °C |
| Ilat | Latch-up | –100 | 100 | mA |
| Tstg | Storage temperature range | -40 | 125 | °C |