SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
ISS is not available on this device, and must be left unconnected.
NOTE
For more information, see the Imaging Subsystem in the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
csi2_0_dx0 | Serial Differential data/clock positive input - lane 0 (position 1) | I | A11 |
csi2_0_dy0 | Serial Differential data/clock negative input - lane 0 (position 1) | I | B11 |
csi2_0_dx1 | Serial Differential data/clock positive input - lane 1 (position 2) | I | A12 |
csi2_0_dy1 | Serial Differential data/clock negative input - lane 1 (position 2) | I | B12 |
csi2_0_dx2 | Serial Differential data/clock positive input - lane 2 (position 3) | I | A13 |
csi2_0_dy2 | Serial Differential data/clock negative input - lane 2 (position 3) | I | B13 |
csi2_0_dx3 | Serial Differential data/clock positive input - lane 3 (position 4) | I | A15 |
csi2_0_dy3 | Serial Differential data/clock negative input - lane 3 (position 4) | I | B15 |
csi2_0_dx4 | Serial Differential data positive input only - lane 4 (position 5) (1) | I | A16 |
csi2_0_dy4 | Serial Differential data negative input only - lane 4 (position 5) (1) | I | B16 |