SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage(1) | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK | Production | ||
BBBBBB(2) | Base production part number | DRA780 | Indicates base production part number. For more information see Table 3-1, Device Comparison . |
DRA781 | |||
DRA782 | |||
DRA783 | |||
DRA784 | |||
DRA785 | |||
DRA786 | |||
DRA787 | |||
DRA788 | |||
r | Device revision | BLANK | SR 1.0 |
A | SR 1.0A | ||
B | SR 2.0 | ||
z | Device Speed | D | Indicates the speed grade for each of the cores in the device. For more information see Table 3-1, Device Comparison Table. |
R | |||
S | |||
OTHER | |||
Y | Device type | G | General purpose (Prototype and Production) |
E | GP Prime Emulation (E) devices | ||
D | Prime prototype devices with TI Development keys (D) | ||
S | GP Prime devices | ||
Yn | Letter followed by number indicates GP Prime devices with customer key | ||
J | JTAG lock (J) & random key devices | ||
PPP | Package designator | ABF | ABF FCBGA-N367 (15mm x 15mm) Package |
Q1 | Automotive Designator | BLANK | Not meeting automotive qualification |
Q1 | Meeting Q100 equal requirements, with exceptions as specified in DM | ||
XXXXXXX | Lot Trace Code | ||
YYY | Production Code, For TI use only | ||
ZZZ | Production Code, For TI use only | ||
O | Pin one designator | ||
G1 | ECAT—Green package designator |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.