SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Multichannel Audio Serial Port (McASP) section in the device TRM.
CAUTION
The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-56.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Multichannel Audio Serial Port 1 | |||
mcasp1_axr0 | McASP1 Transmit/Receive Data | IO | W16 |
mcasp1_axr1 | McASP1 Transmit/Receive Data | IO | V16 |
mcasp1_axr2 | McASP1 Transmit/Receive Data | IO | U15 |
mcasp1_axr3 | McASP1 Transmit/Receive Data | IO | V15 |
mcasp1_axr4 | McASP1 Transmit/Receive Data | IO | Y15 |
mcasp1_axr5 | McASP1 Transmit/Receive Data | IO | W15 |
mcasp1_axr6 | McASP1 Transmit/Receive Data | IO | AA15 |
mcasp1_axr7 | McASP1 Transmit/Receive Data | IO | AB15 |
mcasp1_axr8 | McASP1 Transmit/Receive Data | IO | AA14,U15,U9 |
mcasp1_axr9 | McASP1 Transmit/Receive Data | IO | AB14,V15,W11 |
mcasp1_axr10 | McASP1 Transmit/Receive Data | IO | U13,V9,Y15 |
mcasp1_axr11 | McASP1 Transmit/Receive Data | IO | V13,W15,W9 |
mcasp1_axr12 | McASP1 Transmit/Receive Data | IO | AA15,U8,Y13 |
mcasp1_axr13 | McASP1 Transmit/Receive Data | IO | AB15,W13,W8 |
mcasp1_axr14 | McASP1 Transmit/Receive Data | IO | U11,U7 |
mcasp1_axr15 | McASP1 Transmit/Receive Data | IO | V11,V7 |
mcasp1_fsx | McASP1 Transmit Frame Sync | IO | W17 |
mcasp1_aclkr | McASP1 Receive Bit Clock | IO | AA17 |
mcasp1_fsr | McASP1 Receive Frame Sync | IO | U16 |
mcasp1_ahclkx | McASP1 Transmit High-Frequency Master Clock | O | U9 |
mcasp1_aclkx | McASP1 Transmit Bit Clock | IO | U17 |
Multichannel Audio Serial Port 2 | |||
mcasp2_axr0 | McASP2 Transmit/Receive Data | IO | D6, V9 |
mcasp2_axr1 | McASP2 Transmit/Receive Data | IO | C5, W9 |
mcasp2_axr2 | McASP2 Transmit/Receive Data | IO | B5, U8 |
mcasp2_axr3 | McASP2 Transmit/Receive Data | IO | D7, W8 |
mcasp2_axr4 | McASP2 Transmit/Receive Data | IO | B4, U7 |
mcasp2_axr5 | McASP2 Transmit/Receive Data | IO | A4, V7 |
mcasp2_fsx | McASP2 Transmit Frame Sync | IO | E7, V11 |
mcasp2_aclkr | McASP2 Receive Bit Clock | IO | B6, W13 |
mcasp2_fsr | McASP2 Receive Frame Sync | IO | A5, W11 |
mcasp2_ahclkx | McASP2 Transmit High-Frequency Master Clock | O | C6, Y13 |
mcasp2_aclkx | McASP2 Transmit Bit Clock | IO | F7, U11 |
Multichannel Audio Serial Port 3 | |||
mcasp3_axr0 | McASP3 Transmit/Receive Data | IO | G19 |
mcasp3_axr1 | McASP3 Transmit/Receive Data | IO | G18 |
mcasp3_axr2 | McASP3 Transmit/Receive Data | IO | G21 |
mcasp3_axr3 | McASP3 Transmit/Receive Data | IO | G22 |
mcasp3_axr4 | McASP3 Transmit/Receive Data | IO | H18 |
mcasp3_axr5 | McASP3 Transmit/Receive Data | IO | H20 |
mcasp3_fsx | McASP3 Transmit Frame Sync | IO | H22 |
mcasp3_ahclkx | McASP3 Transmit High-Frequency Master Clock | O | H19 |
mcasp3_aclkx | McASP3 Transmit Bit Clock | IO | F22 |
mcasp3_aclkr | McASP3 Receive Bit Clock | IO | F20 |
mcasp3_fsr | McASP3 Receive Frame Sync | IO | F19 |