SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
The data specified in Table 5-6 through Table 5-10 are subject to change.
NOTE
The interfaces or signals described in Table 5-6 through Table 5-10 correspond to the interfaces or signals available in multiplexing mode 0 (Function 1).
All interfaces or signals multiplexed on the balls described in these tables have the same DC electrical characteristics, unless multiplexing involves a PHY/GPIO combination in which case different DC electrical characteristics are specified for the different multiplexing modes (Functions).