SLVSGH7C November 2022 – May 2024 DRV8410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The motor voltage used in an application depends on the rating of the selected motor and the desired revolutions per minute (RPM). A higher voltage spins a brushed DC motor faster with the same PWM duty cycle applied to the power FETs. A higher voltage also increases the rate of current change through the inductive motor windings.