SLVSGH7C November 2022 – May 2024 DRV8410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply pin voltage | VM | -0.5 | 12 | V |
Power supply transient voltage ramp | VM | 0 | 2 | V/µs |
Current sense pin voltage | AISEN, BISEN | -0.6 | 0.6 | V |
Logic pin voltage | nSLEEP, AIN1, AIN2, BIN1, BIN2 | -0.3 | 5.75 | V |
Open-drain output pin voltage | nFAULT | 0.3 | 5.75 | V |
Output pin voltage | AOUT1, AOUT2, BOUT1, BOUT2 | -VSD | VVM+VSD | V |
Output current | AOUT1, AOUT2, BOUT1, BOUT2 | Internally Limited | Internally Limited | A |
Ambient temperature, TA | –40 | 125 | °C | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |