SLVSGH7C November 2022 – May 2024 DRV8410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If the die temperature exceeds safe limits, all FETs in the H-bridge will be disabled and the nFAULT pin asserts low. Once the die temperature has fallen to a safe level, operation will automatically resume.
Any tendency of the device to enter TSD is an indication of either excessive power dissipation, insufficient heatsinking, or an ambient temperature outside of the Recommended Operating Conditions.