SLVSEE9D April 2020 – April 2021 DRV8889-Q1
PRODUCTION DATA
The variation of thermal parameters such as the RθJA (Junction-to-Ambient Thermal Resistance) and ΨJB (Junction-to-Board Characterization Parameter) is highly dependent on the PCB type, package type, copper thickness and the copper pad area.
Figure 8-15 and Figure 8-16 show the variation of the RθJA (Junction-to-Ambient Thermal Resistance) and ΨJB (Junction-to-Board Characterization Parameter) with copper-pad area for 2-layer PCB, for the HTSSOP package. As shown in these curves, the thermal resistance is lower for the higher copper thickness PCB and the higher copper pad-area.
Similarly, Figure 8-17 and Figure 8-18 show the variation of the RθJA and ΨJB with copper-pad area for 4-layer PCB respectively, for the HTSSOP package.
The thermal parameters (RθJA (Junction-to-Ambient Thermal Resistance) and ΨJB (Junction-to-Board Characterization Parameter)) are calculated considering the ambient temperature of 25°C and with 2-W power evenly dissipated between high-side and low-side FET's. The thermal parameters calculated considering the power dissipation at the actual location of the power-FETs rather than an averaged estimation.
The thermal parameters are highly dependent on the external conditions such as altitude, package geometry etc. Refer to Application Report for more details.
Figure 8-15 2-Layer PCB Junction-to-Ambient Thermal Resistance (RθJA) vs Copper Area
Figure 8-17 4-Layer PCB Junction-to-Ambient Thermal Resistance (RθJA) vs Copper Area
Figure 8-16 2-Layer PCB Junction-to-Board Characterization Parameter (ΨJB) vs Copper Area
Figure 8-18 4-Layer PCB Junction-to-Board Characterization (ΨJB) Parameter vs Copper Area