SBOS558D April 2011 – April 2025 INA200-Q1 , INA201-Q1 , INA202-Q1
PRODUCTION DATA
This region of operation is the least accurate for the INA20x-Q1 family. To achieve the wide input common-mode voltage range, these devices use two op amp front ends in parallel. One op amp front end operates in the positive-input common-mode voltage range, and the other in the negative-input region. For this case, neither of these two internal amplifiers dominates, and overall loop gain is very low. Within this region, VOUT approaches voltages close to linear operation levels for normal case 2. This deviation from linear operation becomes greatest the closer VSENSE approaches 0 V. Within this region, as VSENSE approaches 20 mV, device operation is closer to that described by normal case 2. Figure 9-4 illustrates this behavior for the INA202-Q1. To test the VOUT maximum peak for this case, maintain a constant VS, set VSENSE = 0 mV, and sweep VCM from 0 V to VS. The exact VCM at which VOUT peaks during this test varies from part to part, but the tested VOUT maximum peak for any part is less than the specified VOUT test limit.
Figure 9-4 Example for Low VSENSE Case 2 (INA202-Q1, Gain = 100)