11 Revision History
Changes from Revision C (April 2016) to Revision D (April 2025)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed Device Information table to Package Information
Go
- Removed sentence from Design Requirements: All other register
settings are defaultGo
- Changed Shunt resistor, RSHUNT value in Design
Parameters table from: 5 mΩ to: 50 mΩGo
- Added Output vs Supply Ramp Considerations subsection to the Power Supply
Recommendations sectionGo
Changes from Revision B (November 2012) to Revision C (April 2016)
- Added Device Information andESD Ratings, and Thermal Information tables, and Feature Description, Device Functional Modes, Application and Implementation, Power Supply Recommendations, Layout, Device and Documentation Support, and Mechanical, Packaging, and Orderable Information sectionsGo
- Updated data sheet titleGo
- Updated Features bullets for clarityGo
- Changed MSOP to VSSOP throughout data sheet to match industry-standard termGo
- Updated Applications bulletsGo
- Updated Description section text for clarity Go
- Changed all figures in data sheet to show Q1 device namesGo
- Changed pin names in Absolute Maximum Ratings to show correct namesGo
- Added Operating Temperature to Absolute Maximum Ratings tableGo
- Changed CMP VOUT to CMPOUT in large-signal differential voltage gain parameter conditionGo
- Deleted package name from Figure 27Go
- Changed Figure 28 caption Go
- Changed text from "RFILT – 3%" to "RFILT + 3%" in 2nd paragraph of Input Filtering sectionGo
- Changed 22-kΩ R1 resistor to R3 in Figure 31Go
Changes from Revision A (September 2012) to Revision B (October 2012)
- Changed from Mixed Production status to Production Data.Go
- Changed device graphic from pair to singleGo
- Added AEC-Q100 info to Features bulletsGo
- Updated Applications bulletsGo
- Removed D package from pin configuration image.Go