SBOS558D April 2011 – April 2025 INA200-Q1 , INA201-Q1 , INA202-Q1
PRODUCTION DATA
The INA200-Q1, INA201-Q1, and INA202-Q1 (INA20x-Q1) are low-side or high-side, current-shunt monitors with voltage output. The INA20x-Q1 devices can sense drops across shunts at common-mode voltages from –16V to +80V. The INA20x-Q1 are available with three output voltage scales: 20V/V, 50V/V, and 100V/V, with up to a 500kHz bandwidth.
The INA20x-Q1 also incorporates an open-drain comparator and internal reference that provides a 0.6V threshold. External dividers set the current trip point. The comparator includes a latching capability, and can be made transparent by grounding (or leaving open) the RESET pin.
The INA20x-Q1 operates from a single 2.7V to 18V supply, drawing a maximum of 1800μA supply current. These devices are available in the very small VSSOP-8 package. Specifications for all devices extend over the operating temperature range of –40°C to +125°C.
| PART NUMBER | PACKAGE | PACKAGE SIZE(2) |
|---|---|---|
| INA200-Q1 | DGK (VSSOP, 8) | 3mm × 4.9mm |
| INA201-Q1 | ||
| INA202-Q1 |