SBOS558D April 2011 – April 2025 INA200-Q1 , INA201-Q1 , INA202-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| INPUT | ||||||||||
| VSENSE | Full-scale sense input voltage | VSENSE = VIN+ – VIN– | 0.15 | (VS – 0.25) / Gain | V | |||||
| VCM | Common-mode input range | TA = –40°C to 125°C | –16 | 80 | V | |||||
| CMR | Common-mode rejection | VIN+ = –16 V to 80 V | 80 | 100 | dB | |||||
| VIN+ = 12 V to 80 V, TA = –40°C to 125°C. | 100 | 123 | dB | |||||||
| VOS | Offset voltage, RTI(1) | TA = 25°C | ±0.5 | ±2.5 | mV | |||||
| TA = 25°C to 125°C | ±3 | mV | ||||||||
| TA = –40°C to 25°C | ±3.5 | mV | ||||||||
| dVOS/dT | Offset voltage, RTI, versus temperature | TA = –40°C to 125°C | 5 | μV/°C | ||||||
| PSR | Offset voltage, RTI, versus power supply | VOUT = 2 V, VIN+ = 18 V, 2.7 V, TA = –40°C to 125°C | 2.5 | 100 | μV/V | |||||
| IB | Input bias current, VIN– Pin | TA = –40°C to 125°C | ±9 | ±16 | μA | |||||
| OUTPUT (VSENSE ≥ 20mV) | ||||||||||
| G | Gain | INA200-Q1 | 20 | V/V | ||||||
| INA201-Q1 | 50 | V/V | ||||||||
| INA202-Q1 | 100 | V/V | ||||||||
| Gain error | VSENSE = 20 mV to 100 mV | ±0.2% | ±1% | |||||||
| VSENSE = 20 mV to 100 mV, TA = –40°C to 125°C | ±2% | |||||||||
| Total output error(2) | VSENSE = 120 mV, VS = 16 V | ±0.75% | ±2.2% | |||||||
| VSENSE = 120 mV, VS = 16 V, TA = –40°C to 125°C | ±3.5% | |||||||||
| Nonlinearity error(3) | VSENSE = 20 mV to 100 mV | ±0.002% | ||||||||
| RO | Output impedance | 1.5 | Ω | |||||||
| CLOAD | Maximum capacitive load | No sustained oscillation | 10 | nF | ||||||
| OUTPUT (VSENSE < 20 mV)(4) | ||||||||||
| Output | –16 V ≤ VCM < 0 V | INA20x-Q1 | 300 | mV | ||||||
| 0 V ≤ VCM ≤ VS, VS = 5 V | INA200-Q1 | 0.4 | V | |||||||
| INA201-Q1 | 1 | V | ||||||||
| INA202-Q1 | 2 | V | ||||||||
| VS < VCM ≤ 80 V | INA20x-Q1 | 300 | mV | |||||||
| VOLTAGE OUTPUT(5) | ||||||||||
| Output swing to the positive rail | VIN– = 11 V, VIN+ = 12 V, TA = –40°C to 125°C | (VS) – 0.15 | (VS) – 0.25 | V | ||||||
| Output swing to GND(6) | VIN– = 0 V, VIN+ = –0.5 V, TA = –40°C to 125°C | (VGND) + 0.004 | (VGND) + 0.05 | V | ||||||
| FREQUENCY RESPONSE | ||||||||||
| BW | Bandwidth | CLOAD = 5 pF | INA200-Q1 | 500 | kHz | |||||
| INA201-Q1 | 300 | kHz | ||||||||
| INA202-Q1 | 200 | kHz | ||||||||
| Phase margin | CLOAD < 10 nF | 40 | Degrees | |||||||
| SR | Slew rate | 1 | V/μs | |||||||
| Settling time (1%) | VSENSE = 10 mVPP to 100 mVPP, CLOAD = 5 pF | 2 | μs | |||||||
| NOISE, RTI | ||||||||||
| Voltage noise density | 40 | nV/√ Hz | ||||||||